Driver for AT86RF230B transceiver.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "conf_at86rfx.h"
Macros | |
#define | AT86RF230 (2) |
Constant RF230 for sub-register SR_PART_NUM. More... | |
#define | AT86RF230_REV_B 2 |
Constant RF230 Rev B for VERSION_NUM. More... | |
#define | AVREG_1_75V (1) |
#define | AVREG_1_80V (0) |
Constants for sub-register SR_AVREG_TRIM. More... | |
#define | AVREG_1_84V (2) |
#define | AVREG_1_88V (3) |
#define | BATMON_ABOVE_THRES (1) |
Constant BATMON_ABOVE_THRES for sub-register SR_BATMON_OK. More... | |
#define | BATMON_BELOW_THRES (0) |
Constant BATMON_BELOW_THRES for sub-register SR_BATMON_OK. More... | |
#define | BATMON_HIGH_RANGE (1) |
Constant BATMON_HIGH_RANGE for sub-register BATMON_HR in register RG_BATMON. More... | |
#define | BATMON_LOW_RANGE (0) |
Constant BATMON_LOW_RANGE for sub-register BATMON_HR in register RG_BATMON. More... | |
#define | CCA_DETECTION_TIME_SYM (8) |
#define | CCA_DONE_BIT (0x80) |
#define | CCA_DURATION_SYM (CCA_DETECTION_TIME_SYM + CCA_PROCESS_TIME_SYM) |
#define | CCA_PRE_START_DURATION_US (20) |
#define | CCA_PREPARATION_DURATION_US (50) |
#define | CCA_PROCESS_TIME_SYM (1) |
#define | CCA_STATUS_BIT (0x40) |
#define | CLKM_16MHz (5) |
#define | CLKM_1MHz (1) |
#define | CLKM_2mA (0) |
Constants for sub-register SR_PAD_IO_CLKM. More... | |
#define | CLKM_2MHz (2) |
#define | CLKM_4mA (1) |
#define | CLKM_4MHz (3) |
#define | CLKM_6mA (2) |
#define | CLKM_8mA (3) |
#define | CLKM_8MHz (4) |
#define | CLKM_no_clock (0) |
Constants for sub-register SR_CLKM_CTRL. More... | |
#define | CRC16_NOT_VALID (0) |
Constant CRC16_not_valid for sub-register SR_RX_CRC_VALID. More... | |
#define | CRC16_VALID (1) |
Constant CRC16_valid for sub-register SR_RX_CRC_VALID. More... | |
#define | CSMA_PROCESSING_TIME_US (100) |
#define | DVREG_1_75V (1) |
#define | DVREG_1_80V (0) |
Constants for sub-register SR_DVREG_TRIM. More... | |
#define | DVREG_1_84V (2) |
#define | DVREG_1_88V (3) |
#define | IRQ_PROCESSING_DLY_US (32) |
#define | P_ON_TO_CLKM_AVAILABLE (500) |
#define | PD_ACK_BIT_SET_DISABLE (0) |
Constant PD_ACK_BIT_SET_DISABLE for sub-register AACK_SET_PD in register RG_CSMA_SEED_1. More... | |
#define | PD_ACK_BIT_SET_ENABLE (1) |
Constant PD_ACK_BIT_SET_ENABLE for sub-register AACK_SET_PD in register RG_CSMA_SEED_1. More... | |
#define | PLL_LOCK_TIME_US (180) /* us */ |
#define | PRE_TX_DURATION_US (32) |
#define | RG_BATMON (0x11) |
Address for register BATMON. More... | |
#define | RG_CCA_THRES (0x09) |
Address for register CCA_THRES. More... | |
#define | RG_CSMA_SEED_0 (0x2d) |
Address for register CSMA_SEED_0. More... | |
#define | RG_CSMA_SEED_1 (0x2e) |
Address for register CSMA_SEED_1. More... | |
#define | RG_FTN_CTRL (0x18) |
Address for register FTN_CTRL. More... | |
#define | RG_IEEE_ADDR_0 (0x24) |
Address for register IEEE_ADDR_0. More... | |
#define | RG_IEEE_ADDR_1 (0x25) |
Address for register IEEE_ADDR_1. More... | |
#define | RG_IEEE_ADDR_2 (0x26) |
Address for register IEEE_ADDR_2. More... | |
#define | RG_IEEE_ADDR_3 (0x27) |
Address for register IEEE_ADDR_3. More... | |
#define | RG_IEEE_ADDR_4 (0x28) |
Address for register IEEE_ADDR_4. More... | |
#define | RG_IEEE_ADDR_5 (0x29) |
Address for register IEEE_ADDR_5. More... | |
#define | RG_IEEE_ADDR_6 (0x2a) |
Address for register IEEE_ADDR_6. More... | |
#define | RG_IEEE_ADDR_7 (0x2b) |
Address for register IEEE_ADDR_7. More... | |
#define | RG_IRQ_MASK (0x0e) |
Address for register IRQ_MASK. More... | |
#define | RG_IRQ_STATUS (0x0f) |
Address for register IRQ_STATUS. More... | |
#define | RG_MAN_ID_0 (0x1e) |
Address for register MAN_ID_0. More... | |
#define | RG_MAN_ID_1 (0x1f) |
Address for register MAN_ID_1. More... | |
#define | RG_PAN_ID_0 (0x22) |
Address for register PAN_ID_0. More... | |
#define | RG_PAN_ID_1 (0x23) |
Address for register PAN_ID_1. More... | |
#define | RG_PART_NUM (0x1c) |
Address for register PART_NUM. More... | |
#define | RG_PHY_CC_CCA (0x08) |
Address for register PHY_CC_CCA. More... | |
#define | RG_PHY_ED_LEVEL (0x07) |
Address for register PHY_ED_LEVEL. More... | |
#define | RG_PHY_RSSI (0x06) |
Address for register PHY_RSSI. More... | |
#define | RG_PHY_TX_PWR (0x05) |
Address for register PHY_TX_PWR. More... | |
#define | RG_PLL_CF (0x1a) |
Address for register PLL_CF. More... | |
#define | RG_PLL_DCU (0x1b) |
Address for register PLL_DCU. More... | |
#define | RG_SFD_VALUE (0x0b) |
Offset for register SFD_VALUE. More... | |
#define | RG_SHORT_ADDR_0 (0x20) |
Address for register SHORT_ADDR_0. More... | |
#define | RG_SHORT_ADDR_1 (0x21) |
Address for register SHORT_ADDR_1. More... | |
#define | RG_TRX_CTRL_0 (0x03) |
Address for register TRX_CTRL_0. More... | |
#define | RG_TRX_STATE (0x02) |
Constants for sub-register SR_TRX_STATUS. More... | |
#define | RG_TRX_STATUS (0x01) |
#define | RG_VERSION_NUM (0x1d) |
Address for register VERSION_NUM. More... | |
#define | RG_VREG_CTRL (0x10) |
Address for register VREG_CTRL. More... | |
#define | RG_XAH_CTRL (0x2c) |
Address for register XAH_CTRL. More... | |
#define | RG_XOSC_CTRL (0x12) |
Address for register XOSC_CTRL. More... | |
#define | RSSI_BASE_VAL (-91) |
RSSI Base Value. More... | |
#define | RST_PULSE_WIDTH_US (6) |
#define | SLEEP_TO_TRX_OFF_US (880) |
#define | SLP_TR_TOGGLE_US (2) |
#define | SR_AACK_SET_PD 0x2e, 0x20, 5 |
Access parameters for sub-register AACK_SET_PD in register RG_CSMA_SEED_1. More... | |
#define | SR_AVDD_OK 0x10, 0x40, 6 |
Access parameters for sub-register AVDD_OK in register RG_VREG_CTRL. More... | |
#define | SR_AVREG_EXT 0x10, 0x80, 7 |
Access parameters for sub-register AVREG_EXT in register RG_VREG_CTRL. More... | |
#define | SR_AVREG_TRIM 0x10, 0x30, 4 |
Access parameters for sub-register AVREG_TRIM in register RG_VREG_CTRL. More... | |
#define | SR_BATMON_HR 0x11, 0x10, 4 |
#define | SR_BATMON_OK 0x11, 0x20, 5 |
Access parameters for sub-registers in register RG_BATMON. More... | |
#define | SR_BATMON_VTH 0x11, 0x0f, 0 |
#define | SR_CCA_CS_THRES 0x09, 0xf0, 4 |
Access parameters for sub-registers in register RG_CCA_THRES. More... | |
#define | SR_CCA_DONE 0x01, 0x80, 7 |
Access parameters for sub-register CCA_DONE in register RG_TRX_STATUS. More... | |
#define | SR_CCA_ED_THRES 0x09, 0x0f, 0 |
#define | SR_CCA_MODE 0x08, 0x60, 5 |
#define | SR_CCA_REQUEST 0x08, 0x80, 7 |
Access parameters for sub-registers in register RG_PHY_CC_CCA. More... | |
#define | SR_CCA_STATUS 0x01, 0x40, 6 |
Access parameters for sub-register CCA_STATUS in register RG_TRX_STATUS. More... | |
#define | SR_CHANNEL 0x08, 0x1f, 0 |
#define | SR_CLKM_CTRL 0x03, 0x07, 0 |
Access parameters for sub-register CLKM_CTRL in register RG_TRX_CTRL_0. More... | |
#define | SR_CLKM_SHA_SEL 0x03, 0x08, 3 |
Access parameters for sub-register CLKM_SHA_SEL in register RG_TRX_CTRL_0. More... | |
#define | SR_CSMA_SEED_0 0x2d, 0xff, 0 |
Access parameters for sub-register CSMA_SEED_0 in register RG_CSMA_SEED_0. More... | |
#define | SR_CSMA_SEED_1 0x2e, 0x07, 0 |
Access parameters for sub-register CSMA_SEED_1 in register RG_CSMA_SEED_1. More... | |
#define | SR_DVDD_OK 0x10, 0x04, 2 |
#define | SR_DVREG_EXT 0x10, 0x08, 3 |
Access parameters for sub-register DVREG_EXT in register RG_VREG_CTRL. More... | |
#define | SR_DVREG_TRIM 0x10, 0x03, 0 |
#define | SR_ED_LEVEL 0x07, 0xff, 0 |
Access parameters for sub-register ED_LEVEL in register RG_PHY_ED_LEVEL. More... | |
#define | SR_FTN_START 0x18, 0x80, 7 |
Access parameters for sub-register FTN_START in register RG_FTN_CTRL. More... | |
#define | SR_FTNV 0x18, 0x3f, 0 |
Access parameters for sub-register FTNV in register RG_FTN_CTRL. More... | |
#define | SR_I_AM_COORD 0x2e, 0x08, 3 |
Access parameters for sub-register I_AM_COORD in register RG_CSMA_SEED_1. More... | |
#define | SR_IEEE_ADDR_0 0x24, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_0 in register RG_IEEE_ADDR_0. More... | |
#define | SR_IEEE_ADDR_1 0x25, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_1 in register RG_IEEE_ADDR_1. More... | |
#define | SR_IEEE_ADDR_2 0x26, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_2 in register RG_IEEE_ADDR_2. More... | |
#define | SR_IEEE_ADDR_3 0x27, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_3 in register RG_IEEE_ADDR_3. More... | |
#define | SR_IEEE_ADDR_4 0x28, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_4 in register RG_IEEE_ADDR_4. More... | |
#define | SR_IEEE_ADDR_5 0x29, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_5 in register RG_IEEE_ADDR_5. More... | |
#define | SR_IEEE_ADDR_6 0x2a, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_6 in register RG_IEEE_ADDR_6. More... | |
#define | SR_IEEE_ADDR_7 0x2b, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_7 in register RG_IEEE_ADDR_7. More... | |
#define | SR_IRQ_0_PLL_LOCK 0x0f, 0x01, 0 |
#define | SR_IRQ_1_PLL_UNLOCK 0x0f, 0x02, 1 |
#define | SR_IRQ_2_RX_START 0x0f, 0x04, 2 |
#define | SR_IRQ_3_TRX_END 0x0f, 0x08, 3 |
#define | SR_IRQ_4 0x0f, 0x10, 4 |
#define | SR_IRQ_5 0x0f, 0x20, 5 |
#define | SR_IRQ_6_TRX_UR 0x0f, 0x40, 6 |
#define | SR_IRQ_7_BAT_LOW 0x0f, 0x80, 7 |
Access parameters for sub-registers in register RG_IRQ_STATUS. More... | |
#define | SR_IRQ_MASK 0x0e, 0xff, 0 |
Access parameters for sub-register IRQ_MASK in register RG_IRQ_MASK. More... | |
#define | SR_MAN_ID_0 0x1e, 0xff, 0 |
Access parameters for sub-registers in register RG_MAN_ID_0. More... | |
#define | SR_MAN_ID_1 0x1f, 0xff, 0 |
Access parameters for sub-registers in register RG_MAN_ID_1. More... | |
#define | SR_MAX_CSMA_RETRIES 0x2c, 0x0e, 1 |
Access parameters for sub-register MAX_CSMA_RETRIES in register RG_XAH_CTRL. More... | |
#define | SR_MAX_FRAME_RETRIES 0x2c, 0xf0, 4 |
Access parameters for sub-register MAX_FRAME_RETRIES in register RG_XAH_CTRL. More... | |
#define | SR_MIN_BE 0x2e, 0xc0, 6 |
Access parameters for sub-register MIN_BE in register RG_CSMA_SEED_1. More... | |
#define | SR_PAD_IO 0x03, 0xc0, 6 |
Access parameters for sub-registers in register RG_TRX_CTRL_0. More... | |
#define | SR_PAD_IO_CLKM 0x03, 0x30, 4 |
Access parameters for sub-register PAD_IO_CLKM in register RG_TRX_CTRL_0. More... | |
#define | SR_PAN_ID_0 0x22, 0xff, 0 |
Access parameters for sub-register PAN_ID_0 in register RG_PAN_ID_0. More... | |
#define | SR_PAN_ID_1 0x23, 0xff, 0 |
Access parameters for sub-register PAN_ID_1 in register RG_PAN_ID_1. More... | |
#define | SR_PART_NUM 0x1c, 0xff, 0 |
Access parameters for sub-register PART_NUM in register RG_PART_NUM. More... | |
#define | SR_PLL_CF 0x1a, 0x0f, 0 |
Access parameters for sub-register PLL_CF in register RG_PLL_CF. More... | |
#define | SR_PLL_CF_START 0x1a, 0x80, 7 |
Access parameters for sub-register PLL_CF_START in register RG_PLL_CF. More... | |
#define | SR_PLL_DCU_START 0x1b, 0x80, 7 |
Access parameters for sub-register PLL_DCU_START in register RG_PLL_DCU. More... | |
#define | SR_PLL_DCUW 0x1b, 0x3f, 0 |
Access parameters for sub-register PLL_DCUW in register RG_PLL_DCU. More... | |
#define | SR_reserved_01_3 0x01, 0x20, 5 |
#define | SR_reserved_05_2 0x05, 0x70, 4 |
#define | SR_reserved_06_2 0x06, 0x60, 5 |
#define | SR_reserved_11_1 0x11, 0xc0, 6 |
#define | SR_reserved_18_2 0x18, 0x40, 6 |
#define | SR_reserved_1a_2 0x1a, 0x70, 4 |
#define | SR_reserved_1b_2 0x1b, 0x40, 6 |
#define | SR_reserved_2c_3 0x2c, 0x01, 0 |
#define | SR_reserved_2e_3 0x2e, 0x10, 4 |
#define | SR_RSSI 0x06, 0x1f, 0 |
Access parameters for sub-register RSSI in register RG_PHY_RSSI. More... | |
#define | SR_RX_CRC_VALID 0x06, 0x80, 7 |
Access parameters for sub-register RX_CRC_VALID in register RG_PHY_RSSI. More... | |
#define | SR_SHORT_ADDR_0 0x20, 0xff, 0 |
Access parameters for sub-register SHORT_ADDR_0 in register RG_SHORT_ADDR_0. More... | |
#define | SR_SHORT_ADDR_1 0x21, 0xff, 0 |
Access parameters for sub-register SHORT_ADDR_1 in register RG_SHORT_ADDR_1. More... | |
#define | SR_TRAC_STATUS 0x02, 0xe0, 5 |
Access parameters for sub-register TRAC_STATUS in register RG_TRX_STATE. More... | |
#define | SR_TRX_CMD 0x02, 0x1f, 0 |
Access parameters for sub-register TRX_CMD in register RG_TRX_STATE. More... | |
#define | SR_TRX_STATUS 0x01, 0x1f, 0 |
Access parameters for sub-register TRX_STATUS in register RG_TRX_STATUS. More... | |
#define | SR_TX_AUTO_CRC_ON 0x05, 0x80, 7 |
#define | SR_TX_PWR 0x05, 0x0f, 0 |
Access parameters for sub-register TX_PWR in register RG_PHY_TX_PWR. More... | |
#define | SR_VERSION_NUM 0x1d, 0xff, 0 |
Access parameters for sub-register VERSION_NUM in register RG_VERSION_NUM. More... | |
#define | SR_XTAL_MODE 0x12, 0xf0, 4 |
Access parameters for sub-registers in register RG_XOSC_CTRL. More... | |
#define | SR_XTAL_TRIM 0x12, 0x0f, 0 |
#define | TRAC_CHANNEL_ACCESS_FAILURE (3) |
#define | TRAC_INVALID (7) |
#define | TRAC_NO_ACK (5) |
#define | TRAC_SUCCESS (0) |
Constant TRAC_SUCCESS for sub-register SR_TRAC_STATUS. More... | |
#define | TRAC_SUCCESS_DATA_PENDING (1) |
#define | TRX_OFF_TO_SLEEP_TIME (35) /* us */ |
#define | TRX_SUPPORTED_CHANNELS (0x07FFF800) |
#define | TX_AUTO_CRC_DISABLE (0) |
Constant TX_AUTO_CRC_ENABLE for sub-register TX_AUTO_CRC_ON. More... | |
#define | TX_AUTO_CRC_ENABLE (1) |
Constant TX_AUTO_CRC_ENABLE for sub-register TX_AUTO_CRC_ON. More... | |
#define | TX_AUTO_CRC_ON 0x80 |
Access parameters for sub-register TX_AUTO_CRC_ON in register RG_PHY_TX_PWR. More... | |
#define | TX_PWR_TOLERANCE (0x80) |
Tolerance of the phyTransmitPower PIB attribute. More... | |
Typedefs | |
typedef enum sleep_mode_tag | sleep_mode_t |
Sleep Mode supported by transceiver. More... | |
typedef enum tal_state_tag | tal_state_t |
TAL states. More... | |
typedef enum tal_trx_status_tag | tal_trx_status_t |
Transceiver states. More... | |
typedef enum tal_tx_sub_state_tag | tal_tx_sub_state_t |
typedef enum trx_cmd_tag | trx_cmd_t |
Transceiver commands. More... | |
typedef enum trx_irq_reason_tag | trx_irq_reason_t |
Transceiver interrupt reasons. More... | |
typedef enum trx_retval_tag | trx_retval_t |
These are the return values of the AT86RF230B APIs. More... | |
Functions | |
void | handle_tal_state (void) |
Handles the transceiver state. More... | |
trx_retval_t | tal_init (void) |
Initializes the TAL. More... | |
void | trx_irq_handler_cb (void) |
Transceiver interrupt handler. More... | |
void | tx_frame_config (void) |
Configures the transceiver for frame transmission. More... | |
Variables | |
bool | at86rfx_frame_rx |
#define AT86RF230 (2) |
Constant RF230 for sub-register SR_PART_NUM.
Referenced by trx_init().
#define AT86RF230_REV_B 2 |
Constant RF230 Rev B for VERSION_NUM.
Referenced by trx_init().
#define AVREG_1_75V (1) |
#define AVREG_1_80V (0) |
Constants for sub-register SR_AVREG_TRIM.
#define AVREG_1_84V (2) |
#define AVREG_1_88V (3) |
#define BATMON_ABOVE_THRES (1) |
Constant BATMON_ABOVE_THRES for sub-register SR_BATMON_OK.
#define BATMON_BELOW_THRES (0) |
Constant BATMON_BELOW_THRES for sub-register SR_BATMON_OK.
#define BATMON_HIGH_RANGE (1) |
Constant BATMON_HIGH_RANGE for sub-register BATMON_HR in register RG_BATMON.
#define BATMON_LOW_RANGE (0) |
Constant BATMON_LOW_RANGE for sub-register BATMON_HR in register RG_BATMON.
#define CCA_DETECTION_TIME_SYM (8) |
#define CCA_DONE_BIT (0x80) |
#define CCA_DURATION_SYM (CCA_DETECTION_TIME_SYM + CCA_PROCESS_TIME_SYM) |
#define CCA_PRE_START_DURATION_US (20) |
#define CCA_PREPARATION_DURATION_US (50) |
#define CCA_PROCESS_TIME_SYM (1) |
#define CCA_STATUS_BIT (0x40) |
#define CLKM_16MHz (5) |
#define CLKM_1MHz (1) |
Referenced by trx_config().
#define CLKM_2mA (0) |
Constants for sub-register SR_PAD_IO_CLKM.
Referenced by trx_config().
#define CLKM_2MHz (2) |
#define CLKM_4mA (1) |
#define CLKM_4MHz (3) |
#define CLKM_6mA (2) |
#define CLKM_8mA (3) |
#define CLKM_8MHz (4) |
#define CLKM_no_clock (0) |
Constants for sub-register SR_CLKM_CTRL.
#define CRC16_NOT_VALID (0) |
Constant CRC16_not_valid for sub-register SR_RX_CRC_VALID.
Referenced by handle_received_frame_irq().
#define CRC16_VALID (1) |
Constant CRC16_valid for sub-register SR_RX_CRC_VALID.
#define CSMA_PROCESSING_TIME_US (100) |
#define DVREG_1_75V (1) |
#define DVREG_1_80V (0) |
Constants for sub-register SR_DVREG_TRIM.
#define DVREG_1_84V (2) |
#define DVREG_1_88V (3) |
#define IRQ_PROCESSING_DLY_US (32) |
#define P_ON_TO_CLKM_AVAILABLE (500) |
Referenced by trx_init().
#define PD_ACK_BIT_SET_DISABLE (0) |
Constant PD_ACK_BIT_SET_DISABLE for sub-register AACK_SET_PD in register RG_CSMA_SEED_1.
#define PD_ACK_BIT_SET_ENABLE (1) |
Constant PD_ACK_BIT_SET_ENABLE for sub-register AACK_SET_PD in register RG_CSMA_SEED_1.
Referenced by trx_config().
#define PLL_LOCK_TIME_US (180) /* us */ |
#define PRE_TX_DURATION_US (32) |
#define RG_BATMON (0x11) |
Address for register BATMON.
#define RG_CCA_THRES (0x09) |
Address for register CCA_THRES.
#define RG_CSMA_SEED_0 (0x2d) |
Address for register CSMA_SEED_0.
Referenced by trx_config().
#define RG_CSMA_SEED_1 (0x2e) |
Address for register CSMA_SEED_1.
#define RG_FTN_CTRL (0x18) |
Address for register FTN_CTRL.
#define RG_IEEE_ADDR_0 (0x24) |
Address for register IEEE_ADDR_0.
#define RG_IEEE_ADDR_1 (0x25) |
Address for register IEEE_ADDR_1.
#define RG_IEEE_ADDR_2 (0x26) |
Address for register IEEE_ADDR_2.
#define RG_IEEE_ADDR_3 (0x27) |
Address for register IEEE_ADDR_3.
#define RG_IEEE_ADDR_4 (0x28) |
Address for register IEEE_ADDR_4.
#define RG_IEEE_ADDR_5 (0x29) |
Address for register IEEE_ADDR_5.
#define RG_IEEE_ADDR_6 (0x2a) |
Address for register IEEE_ADDR_6.
#define RG_IEEE_ADDR_7 (0x2b) |
Address for register IEEE_ADDR_7.
#define RG_IRQ_MASK (0x0e) |
Address for register IRQ_MASK.
Referenced by switch_pll_on(), and trx_config().
#define RG_IRQ_STATUS (0x0f) |
Address for register IRQ_STATUS.
Referenced by switch_pll_on(), tal_init(), and trx_irq_handler_cb().
#define RG_MAN_ID_0 (0x1e) |
Address for register MAN_ID_0.
#define RG_MAN_ID_1 (0x1f) |
Address for register MAN_ID_1.
#define RG_PAN_ID_0 (0x22) |
Address for register PAN_ID_0.
#define RG_PAN_ID_1 (0x23) |
Address for register PAN_ID_1.
#define RG_PART_NUM (0x1c) |
Address for register PART_NUM.
Referenced by trx_init().
#define RG_PHY_CC_CCA (0x08) |
Address for register PHY_CC_CCA.
#define RG_PHY_ED_LEVEL (0x07) |
Address for register PHY_ED_LEVEL.
#define RG_PHY_RSSI (0x06) |
Address for register PHY_RSSI.
#define RG_PHY_TX_PWR (0x05) |
Address for register PHY_TX_PWR.
#define RG_PLL_CF (0x1a) |
Address for register PLL_CF.
#define RG_PLL_DCU (0x1b) |
Address for register PLL_DCU.
#define RG_SFD_VALUE (0x0b) |
Offset for register SFD_VALUE.
#define RG_SHORT_ADDR_0 (0x20) |
Address for register SHORT_ADDR_0.
#define RG_SHORT_ADDR_1 (0x21) |
Address for register SHORT_ADDR_1.
#define RG_TRX_CTRL_0 (0x03) |
Address for register TRX_CTRL_0.
Referenced by trx_config().
#define RG_TRX_STATE (0x02) |
Constants for sub-register SR_TRX_STATUS.
Address for register TRX_STATE
Referenced by at86rfx_init(), run_at86rfx_reg_access_test(), set_trx_state(), switch_pll_on(), and trx_init().
#define RG_TRX_STATUS (0x01) |
#define RG_VERSION_NUM (0x1d) |
Address for register VERSION_NUM.
Referenced by trx_init().
#define RG_VREG_CTRL (0x10) |
Address for register VREG_CTRL.
#define RG_XAH_CTRL (0x2c) |
Address for register XAH_CTRL.
#define RG_XOSC_CTRL (0x12) |
Address for register XOSC_CTRL.
#define RSSI_BASE_VAL (-91) |
RSSI Base Value.
#define RST_PULSE_WIDTH_US (6) |
Referenced by trx_init(), and trx_reset().
#define SLEEP_TO_TRX_OFF_US (880) |
Referenced by trx_reset().
#define SLP_TR_TOGGLE_US (2) |
#define SR_AACK_SET_PD 0x2e, 0x20, 5 |
Access parameters for sub-register AACK_SET_PD in register RG_CSMA_SEED_1.
Referenced by trx_config().
#define SR_AVDD_OK 0x10, 0x40, 6 |
Access parameters for sub-register AVDD_OK in register RG_VREG_CTRL.
#define SR_AVREG_EXT 0x10, 0x80, 7 |
Access parameters for sub-register AVREG_EXT in register RG_VREG_CTRL.
#define SR_AVREG_TRIM 0x10, 0x30, 4 |
Access parameters for sub-register AVREG_TRIM in register RG_VREG_CTRL.
#define SR_BATMON_HR 0x11, 0x10, 4 |
#define SR_BATMON_OK 0x11, 0x20, 5 |
Access parameters for sub-registers in register RG_BATMON.
#define SR_BATMON_VTH 0x11, 0x0f, 0 |
#define SR_CCA_CS_THRES 0x09, 0xf0, 4 |
Access parameters for sub-registers in register RG_CCA_THRES.
#define SR_CCA_DONE 0x01, 0x80, 7 |
Access parameters for sub-register CCA_DONE in register RG_TRX_STATUS.
#define SR_CCA_ED_THRES 0x09, 0x0f, 0 |
#define SR_CCA_MODE 0x08, 0x60, 5 |
Referenced by tal_init().
#define SR_CCA_REQUEST 0x08, 0x80, 7 |
Access parameters for sub-registers in register RG_PHY_CC_CCA.
#define SR_CCA_STATUS 0x01, 0x40, 6 |
Access parameters for sub-register CCA_STATUS in register RG_TRX_STATUS.
#define SR_CHANNEL 0x08, 0x1f, 0 |
Referenced by at86rfx_init().
#define SR_CLKM_CTRL 0x03, 0x07, 0 |
Access parameters for sub-register CLKM_CTRL in register RG_TRX_CTRL_0.
#define SR_CLKM_SHA_SEL 0x03, 0x08, 3 |
Access parameters for sub-register CLKM_SHA_SEL in register RG_TRX_CTRL_0.
#define SR_CSMA_SEED_0 0x2d, 0xff, 0 |
Access parameters for sub-register CSMA_SEED_0 in register RG_CSMA_SEED_0.
#define SR_CSMA_SEED_1 0x2e, 0x07, 0 |
Access parameters for sub-register CSMA_SEED_1 in register RG_CSMA_SEED_1.
Referenced by trx_config().
#define SR_DVDD_OK 0x10, 0x04, 2 |
#define SR_DVREG_EXT 0x10, 0x08, 3 |
Access parameters for sub-register DVREG_EXT in register RG_VREG_CTRL.
#define SR_DVREG_TRIM 0x10, 0x03, 0 |
#define SR_ED_LEVEL 0x07, 0xff, 0 |
Access parameters for sub-register ED_LEVEL in register RG_PHY_ED_LEVEL.
#define SR_FTN_START 0x18, 0x80, 7 |
Access parameters for sub-register FTN_START in register RG_FTN_CTRL.
#define SR_FTNV 0x18, 0x3f, 0 |
Access parameters for sub-register FTNV in register RG_FTN_CTRL.
#define SR_I_AM_COORD 0x2e, 0x08, 3 |
Access parameters for sub-register I_AM_COORD in register RG_CSMA_SEED_1.
#define SR_IEEE_ADDR_0 0x24, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_0 in register RG_IEEE_ADDR_0.
#define SR_IEEE_ADDR_1 0x25, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_1 in register RG_IEEE_ADDR_1.
#define SR_IEEE_ADDR_2 0x26, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_2 in register RG_IEEE_ADDR_2.
#define SR_IEEE_ADDR_3 0x27, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_3 in register RG_IEEE_ADDR_3.
#define SR_IEEE_ADDR_4 0x28, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_4 in register RG_IEEE_ADDR_4.
#define SR_IEEE_ADDR_5 0x29, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_5 in register RG_IEEE_ADDR_5.
#define SR_IEEE_ADDR_6 0x2a, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_6 in register RG_IEEE_ADDR_6.
#define SR_IEEE_ADDR_7 0x2b, 0xff, 0 |
Access parameters for sub-register IEEE_ADDR_7 in register RG_IEEE_ADDR_7.
#define SR_IRQ_0_PLL_LOCK 0x0f, 0x01, 0 |
#define SR_IRQ_1_PLL_UNLOCK 0x0f, 0x02, 1 |
#define SR_IRQ_2_RX_START 0x0f, 0x04, 2 |
#define SR_IRQ_3_TRX_END 0x0f, 0x08, 3 |
#define SR_IRQ_4 0x0f, 0x10, 4 |
#define SR_IRQ_5 0x0f, 0x20, 5 |
#define SR_IRQ_6_TRX_UR 0x0f, 0x40, 6 |
#define SR_IRQ_7_BAT_LOW 0x0f, 0x80, 7 |
Access parameters for sub-registers in register RG_IRQ_STATUS.
#define SR_IRQ_MASK 0x0e, 0xff, 0 |
Access parameters for sub-register IRQ_MASK in register RG_IRQ_MASK.
#define SR_MAN_ID_0 0x1e, 0xff, 0 |
Access parameters for sub-registers in register RG_MAN_ID_0.
#define SR_MAN_ID_1 0x1f, 0xff, 0 |
Access parameters for sub-registers in register RG_MAN_ID_1.
#define SR_MAX_CSMA_RETRIES 0x2c, 0x0e, 1 |
Access parameters for sub-register MAX_CSMA_RETRIES in register RG_XAH_CTRL.
#define SR_MAX_FRAME_RETRIES 0x2c, 0xf0, 4 |
Access parameters for sub-register MAX_FRAME_RETRIES in register RG_XAH_CTRL.
#define SR_MIN_BE 0x2e, 0xc0, 6 |
Access parameters for sub-register MIN_BE in register RG_CSMA_SEED_1.
Referenced by tal_init().
#define SR_PAD_IO 0x03, 0xc0, 6 |
Access parameters for sub-registers in register RG_TRX_CTRL_0.
#define SR_PAD_IO_CLKM 0x03, 0x30, 4 |
Access parameters for sub-register PAD_IO_CLKM in register RG_TRX_CTRL_0.
#define SR_PAN_ID_0 0x22, 0xff, 0 |
Access parameters for sub-register PAN_ID_0 in register RG_PAN_ID_0.
#define SR_PAN_ID_1 0x23, 0xff, 0 |
Access parameters for sub-register PAN_ID_1 in register RG_PAN_ID_1.
#define SR_PART_NUM 0x1c, 0xff, 0 |
Access parameters for sub-register PART_NUM in register RG_PART_NUM.
#define SR_PLL_CF 0x1a, 0x0f, 0 |
Access parameters for sub-register PLL_CF in register RG_PLL_CF.
#define SR_PLL_CF_START 0x1a, 0x80, 7 |
Access parameters for sub-register PLL_CF_START in register RG_PLL_CF.
#define SR_PLL_DCU_START 0x1b, 0x80, 7 |
Access parameters for sub-register PLL_DCU_START in register RG_PLL_DCU.
#define SR_PLL_DCUW 0x1b, 0x3f, 0 |
Access parameters for sub-register PLL_DCUW in register RG_PLL_DCU.
#define SR_reserved_01_3 0x01, 0x20, 5 |
#define SR_reserved_05_2 0x05, 0x70, 4 |
#define SR_reserved_06_2 0x06, 0x60, 5 |
#define SR_reserved_11_1 0x11, 0xc0, 6 |
#define SR_reserved_18_2 0x18, 0x40, 6 |
#define SR_reserved_1a_2 0x1a, 0x70, 4 |
#define SR_reserved_1b_2 0x1b, 0x40, 6 |
#define SR_reserved_2c_3 0x2c, 0x01, 0 |
#define SR_reserved_2e_3 0x2e, 0x10, 4 |
#define SR_RSSI 0x06, 0x1f, 0 |
Access parameters for sub-register RSSI in register RG_PHY_RSSI.
#define SR_RX_CRC_VALID 0x06, 0x80, 7 |
Access parameters for sub-register RX_CRC_VALID in register RG_PHY_RSSI.
Referenced by handle_received_frame_irq().
#define SR_SHORT_ADDR_0 0x20, 0xff, 0 |
Access parameters for sub-register SHORT_ADDR_0 in register RG_SHORT_ADDR_0.
#define SR_SHORT_ADDR_1 0x21, 0xff, 0 |
Access parameters for sub-register SHORT_ADDR_1 in register RG_SHORT_ADDR_1.
#define SR_TRAC_STATUS 0x02, 0xe0, 5 |
Access parameters for sub-register TRAC_STATUS in register RG_TRX_STATE.
#define SR_TRX_CMD 0x02, 0x1f, 0 |
Access parameters for sub-register TRX_CMD in register RG_TRX_STATE.
#define SR_TRX_STATUS 0x01, 0x1f, 0 |
Access parameters for sub-register TRX_STATUS in register RG_TRX_STATUS.
Referenced by set_trx_state(), switch_pll_on(), trx_init(), and trx_reset().
#define SR_TX_AUTO_CRC_ON 0x05, 0x80, 7 |
Referenced by trx_config().
#define SR_TX_PWR 0x05, 0x0f, 0 |
Access parameters for sub-register TX_PWR in register RG_PHY_TX_PWR.
#define SR_VERSION_NUM 0x1d, 0xff, 0 |
Access parameters for sub-register VERSION_NUM in register RG_VERSION_NUM.
#define SR_XTAL_MODE 0x12, 0xf0, 4 |
Access parameters for sub-registers in register RG_XOSC_CTRL.
#define SR_XTAL_TRIM 0x12, 0x0f, 0 |
#define TRAC_CHANNEL_ACCESS_FAILURE (3) |
Referenced by tx_end_handling().
#define TRAC_INVALID (7) |
Referenced by tx_end_handling().
#define TRAC_NO_ACK (5) |
#define TRAC_SUCCESS (0) |
Constant TRAC_SUCCESS for sub-register SR_TRAC_STATUS.
Referenced by tx_end_handling().
#define TRAC_SUCCESS_DATA_PENDING (1) |
#define TRX_OFF_TO_SLEEP_TIME (35) /* us */ |
#define TRX_SUPPORTED_CHANNELS (0x07FFF800) |
#define TX_AUTO_CRC_DISABLE (0) |
Constant TX_AUTO_CRC_ENABLE for sub-register TX_AUTO_CRC_ON.
#define TX_AUTO_CRC_ENABLE (1) |
Constant TX_AUTO_CRC_ENABLE for sub-register TX_AUTO_CRC_ON.
Referenced by trx_config().
#define TX_AUTO_CRC_ON 0x80 |
Access parameters for sub-register TX_AUTO_CRC_ON in register RG_PHY_TX_PWR.
#define TX_PWR_TOLERANCE (0x80) |
Tolerance of the phyTransmitPower PIB attribute.
This is encoded into the two MSBits of the attribute, and is effectively read-only.
typedef enum sleep_mode_tag sleep_mode_t |
Sleep Mode supported by transceiver.
typedef enum tal_state_tag tal_state_t |
TAL states.
typedef enum tal_trx_status_tag tal_trx_status_t |
Transceiver states.
typedef enum tal_tx_sub_state_tag tal_tx_sub_state_t |
typedef enum trx_cmd_tag trx_cmd_t |
Transceiver commands.
typedef enum trx_irq_reason_tag trx_irq_reason_t |
Transceiver interrupt reasons.
typedef enum trx_retval_tag trx_retval_t |
These are the return values of the AT86RF230B APIs.
enum sleep_mode_tag |
enum tal_state_tag |
enum tal_trx_status_tag |
enum tal_tx_sub_state_tag |
enum trx_cmd_tag |
enum trx_irq_reason_tag |
enum trx_retval_tag |
bool at86rfx_frame_rx |
Referenced by at86rfx_task(), and handle_received_frame_irq().