![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (UC3B0/UC3B1) |
![]() ![]() ![]() | |
![]() | FLASHC interfaces a flash block with the 32-bit internal HSB bus |
![]() | Compiler abstraction layer and code utilities for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | See Quick start guide for the common IOPORT service |
![]() | See Quick Start quide for common NVM driver |
![]() | This is a driver for the AT45dbX series DataFlash memories |
![]() | This is the common API for SPI interface |
![]() | See Quick start guide for SPI driver on AVR32 devices |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() | GPIO gives access to the MCU pins |