Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12]
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (XMEGA)
oConfiguration Change ProtectionSee Quick start guide for CCP driver
oXMEGA reset causeSee reset_cause_quickstart
oXMEGA compiler driverCompiler abstraction layer and code utilities for 8-bit AVR
|oAssembler SupportThis group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers
|oMacro Repeat
|oStringize
|oToken Paste
|oProgram memory
|\Status Codes
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oNVM driverSee Quick Start Guide for the XMEGA NVM Driver
|oNVM driver generic module handlingSupport functions for the NVM driver
|oNVM driver signature handlingHandling of signature rows
|oNVM driver EEPROM handlingFunctions for handling internal EEPROM memory
|oNVM driver flash handlingFunctions for handling internal flash memory
|\NVM driver fuse and lock bits handlingFunctions for reading fuses and writing lock bits
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oAT45dbx DataFlash component driver.This is a driver for the AT45dbX series DataFlash memories
oUSART in SPI (Serial Peripheral Interface) modeThis is the common API for USART in SPI mode
oUSART module (USART)See Quick start guide for USART module
oProgrammable Multilevel Interrupt ControllerSee Quick start guide for PMIC driver
oXMEGA-A3BU Xplained board
|oFeature definitions
|\Configuration options
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
\General Purpose Input/OutputThis is the common API for GPIO