Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Common NVM driver unit tests for atxmega256a3bu on XMEGA-A3BU Xplained Documentation

Introduction

This is the unit test application for the Common NVMdriver". It consists of test cases for the following:

  • Memory check
  • Read/write byte access and data integrity
  • Read/write buffer access and data integrity

Main Files

  • unit_tests.c: Non volatile memory unit tests application.
  • common_nvm.h: The NVM driver header
  • conf_test.h: test configuration file
  • conf_board.h: board initialization process configuration
  • conf_clock.h: clock specific initialization
  • conf_nvm.h: NVM driver configuration
  • conf_usart_serial.h: Serial port configuration (
    See Also
    conf_test.h)

Device Info

All AVR devices can be used. This application has been tested with the following setup:

  • Evaluation kits with xxxxxxxxxxxxx

Compilation Info

This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.