Introduction
This is the unit test application for the Common NVMdriver". It consists of test cases for the following:
- Memory check
- Read/write byte access and data integrity
- Read/write buffer access and data integrity
Main Files
- unit_tests.c: Non volatile memory unit tests application.
- common_nvm.h: The NVM driver header
- conf_test.h: test configuration file
- conf_board.h: board initialization process configuration
- conf_clock.h: clock specific initialization
- conf_nvm.h: NVM driver configuration
- conf_usart_serial.h: Serial port configuration (
- See Also
- conf_test.h)
Device Info
All AVR devices can be used. This application has been tested with the following setup:
- Evaluation kits with xxxxxxxxxxxxx
Compilation Info
This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.
Contact Information
For further information, visit Microchip.