Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12]
oPower Management Controller (PMC)
oPeripheral Parallel Input/Output (PIO) Controller
oUniversal Asynchronous Receiver Transceiver (UART)The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions
oPower Manager (PM)This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for AT91SAM
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGeneral Purpose Input/OutputThis is the common API for GPIO
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (SAM3A)
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
\Common IOPORT APISee Quick start guide for the common IOPORT service