Common gpio data/structure for all AVR mega implementations.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | gpio_configure_group(port_id, port_mask, io_flags) ioport_configure_group(port_id, port_mask, io_flags) |
#define | gpio_configure_pin(io_id, io_flags) ioport_configure_pin(io_id, io_flags) |
#define | gpio_pin_is_high(io_id) ioport_pin_is_high(io_id) |
#define | gpio_pin_is_low(io_id) ioport_pin_is_low(io_id) |
#define | gpio_set_pin_group_high(port_id, mask) ioport_set_group_high(port_id, mask) |
#define | gpio_set_pin_group_low(port_id, mask) ioport_set_group_low(port_id, mask) |
#define | gpio_set_pin_high(io_id) ioport_set_value(io_id, 1) |
#define | gpio_set_pin_low(io_id) ioport_set_value(io_id, 0) |
#define | gpio_toggle_pin(io_id) ioport_toggle_pin(io_id) |
#define | gpio_toggle_pin_group(port_id, mask) ioport_tgl_group(port_id, mask) |
#define gpio_configure_group | ( | port_id, | |
port_mask, | |||
io_flags | |||
) | ioport_configure_group(port_id, port_mask, io_flags) |
#define gpio_configure_pin | ( | io_id, | |
io_flags | |||
) | ioport_configure_pin(io_id, io_flags) |
#define gpio_pin_is_high | ( | io_id | ) | ioport_pin_is_high(io_id) |
#define gpio_pin_is_low | ( | io_id | ) | ioport_pin_is_low(io_id) |
#define gpio_set_pin_group_high | ( | port_id, | |
mask | |||
) | ioport_set_group_high(port_id, mask) |
#define gpio_set_pin_group_low | ( | port_id, | |
mask | |||
) | ioport_set_group_low(port_id, mask) |
#define gpio_set_pin_high | ( | io_id | ) | ioport_set_value(io_id, 1) |
#define gpio_set_pin_low | ( | io_id | ) | ioport_set_value(io_id, 0) |
#define gpio_toggle_pin | ( | io_id | ) | ioport_toggle_pin(io_id) |
Referenced by main().
#define gpio_toggle_pin_group | ( | port_id, | |
mask | |||
) | ioport_tgl_group(port_id, mask) |