Here are the data structures with brief descriptions:
genclk_config | Hardware representation of a set of generic clock parameters |
pll_config | Hardware-specific representation of PLL configuration |
s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
sam_uart_opt | Option list for UART peripheral initialization |
StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
tLED_DESCRIPTOR | |
uart_config_optical | |
Union16 | 16-bit union |
Union32 | 32-bit union |
Union64 | 64-bit union |
UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |