Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Generic Clock Management

Generic clocks are configurable clocks which run outside the system clock domain.

They are often connected to peripherals which have an asynchronous component running independently of the bus clock, e.g. USB controllers, low-power timers and RTCs, etc.

Note that not all platforms have support for generic clocks; on such platforms, this API will not be available.

Data Structures

struct  genclk_config
 Hardware representation of a set of generic clock parameters. More...
 

Functions

static void genclk_enable_config (unsigned int id, enum genclk_source src, unsigned int divider)
 Enable the configuration defined by src and divider for the generic clock identified by id. More...
 

static void genclk_enable_config ( unsigned int  id,
enum genclk_source  src,
unsigned int  divider 
)
inlinestatic

Enable the configuration defined by src and divider for the generic clock identified by id.

Parameters
idThe ID of the generic clock.
srcThe source clock of the generic clock.
dividerThe divider used to generate the generic clock.