STK600 with the RCUC3L4 routing card LEDs support package.
This file contains definitions and services related to the LED features of the STK600 with the RCUC3L4 routing card.
To use this board, define BOARD=STK600_RCUC3L4.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | LED_Off(led_gpio) gpio_set_pin_high(led_gpio) |
Turns off the specified LEDs. More... | |
#define | LED_On(led_gpio) gpio_set_pin_low(led_gpio) |
Turns on the specified LEDs. More... | |
#define | LED_Toggle(led_gpio) gpio_toggle_pin(led_gpio) |
Toggles the specified LEDs. More... | |
#define LED_Off | ( | led_gpio | ) | gpio_set_pin_high(led_gpio) |
Turns off the specified LEDs.
led_gpio | LED to turn off (LEDx_GPIO). |
#define LED_On | ( | led_gpio | ) | gpio_set_pin_low(led_gpio) |
Turns on the specified LEDs.
led_gpio | LED to turn on (LEDx_GPIO). |
#define LED_Toggle | ( | led_gpio | ) | gpio_toggle_pin(led_gpio) |
Toggles the specified LEDs.
led_gpio | LED to toggle (LEDx_GPIO). |