Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration for clock example 2.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CLKOUT_PORT   AVR32_PIN_PB11
 

#define CLKOUT_PORT   AVR32_PIN_PB11
Note
Clock will be output on PB11, which is available on header J3, pin7