Symbols that describe features and capabilities of the board.
Macros | |
#define | BOARD_NAME "XMEGA_A1U_XPLAINED_PRO" |
Name string macro. More... | |
#define | BUTTON_COUNT 1 |
Number of on-board buttons. More... | |
#define | LED_COUNT 1 |
Number of on-board LEDs. More... | |
Functions | |
void | board_init (void) |
LED0 definitions | |
#define | LED0_PIN IOPORT_CREATE_PIN(PORTQ, 3) |
#define | LED0_ACTIVE false |
#define | LED0_INACTIVE !LED0_ACTIVE |
SW0 definitions | |
#define | SW0_PIN IOPORT_CREATE_PIN(PORTQ, 2) |
#define | SW0_ACTIVE false |
#define | SW0_INACTIVE !SW0_ACTIVE |
external osc definitions | |
#define | BOARD_XOSC_HZ 32768 |
#define | BOARD_XOSC_TYPE XOSC_TYPE_32KHZ |
#define | BOARD_XOSC_STARTUP_US 1000000 |
LED #0 definitions | |
Wrapper macros for LED0, to ensure common naming across all Xplained Pro boards. | |
#define | LED_0_NAME "LED0 (yellow)" |
#define | LED_0_PIN LED0_PIN |
#define | LED_0_ACTIVE LED0_ACTIVE |
#define | LED_0_INACTIVE LED0_INACTIVE |
#define | LED0_GPIO LED0_PIN |
Button #0 definitions | |
Wrapper macros for SW0, to ensure common naming across all Xplained Pro boards. | |
#define | BUTTON_0_NAME "SW0" |
#define | BUTTON_0_PIN SW0_PIN |
#define | BUTTON_0_ACTIVE SW0_ACTIVE |
#define | BUTTON_0_INACTIVE SW0_INACTIVE |
Extension header #1 pin definitions | |
#define | EXT1_PIN_3 IOPORT_CREATE_PIN(PORTA,0) |
#define | EXT1_PIN_4 IOPORT_CREATE_PIN(PORTA,4) |
#define | EXT1_PIN_5 IOPORT_CREATE_PIN(PORTE,6) |
#define | EXT1_PIN_6 IOPORT_CREATE_PIN(PORTE,7) |
#define | EXT1_PIN_7 IOPORT_CREATE_PIN(PORTE,1) |
#define | EXT1_PIN_8 IOPORT_CREATE_PIN(PORTE,0) |
#define | EXT1_PIN_9 IOPORT_CREATE_PIN(PORTR,0) |
#define | EXT1_PIN_10 IOPORT_CREATE_PIN(PORTR,1) |
#define | EXT1_PIN_11 IOPORT_CREATE_PIN(PORTC,0) |
#define | EXT1_PIN_12 IOPORT_CREATE_PIN(PORTC,1) |
#define | EXT1_PIN_13 IOPORT_CREATE_PIN(PORTC,2) |
#define | EXT1_PIN_14 IOPORT_CREATE_PIN(PORTC,3) |
#define | EXT1_PIN_15 IOPORT_CREATE_PIN(PORTC,4) |
#define | EXT1_PIN_16 IOPORT_CREATE_PIN(PORTC,5) |
#define | EXT1_PIN_17 IOPORT_CREATE_PIN(PORTC,6) |
#define | EXT1_PIN_18 IOPORT_CREATE_PIN(PORTC,7) |
Extension header #1 pin definitions by function | |
#define | EXT1_PIN_ADC_0 EXT1_PIN_3 |
#define | EXT1_PIN_ADC_1 EXT1_PIN_4 |
#define | EXT1_PIN_GPIO_0 EXT1_PIN_5 |
#define | EXT1_PIN_GPIO_1 EXT1_PIN_6 |
#define | EXT1_PIN_PWM_0 EXT1_PIN_7 |
#define | EXT1_PIN_PWM_1 EXT1_PIN_8 |
#define | EXT1_PIN_IRQ EXT1_PIN_9 |
#define | EXT1_PIN_I2C_SDA EXT1_PIN_11 |
#define | EXT1_PIN_I2C_SCL EXT1_PIN_12 |
#define | EXT1_PIN_UART_RX EXT1_PIN_13 |
#define | EXT1_PIN_UART_TX EXT1_PIN_14 |
#define | EXT1_PIN_SPI_SS_1 EXT1_PIN_10 |
#define | EXT1_PIN_SPI_SS_0 EXT1_PIN_15 |
#define | EXT1_PIN_SPI_MOSI EXT1_PIN_16 |
#define | EXT1_PIN_SPI_MISO EXT1_PIN_17 |
#define | EXT1_PIN_SPI_SCK EXT1_PIN_18 |
Extension header #1 ADC definitions | |
#define | EXT1_ADC_MODULE ADCA |
#define | EXT1_ADC_0_CHANNEL 4 |
#define | EXT1_ADC_1_CHANNEL 0 |
Extension header #1 PWM definitions | |
#define | EXT1_PWM_MODULE TCE0 |
Extension header #1 SPI definitions | |
#define | EXT1_SPI_MODULE &SPIC |
Extension header #1 TWI definitions | |
#define | EXT1_TWI_MODULE TWIC |
Extension header #1 USART definitions | |
#define | EXT1_USART_MODULE &USARTC0 |
Extension header #2 pin definitions | |
#define | EXT2_PIN_3 IOPORT_CREATE_PIN(PORTA,1) |
#define | EXT2_PIN_4 IOPORT_CREATE_PIN(PORTA,6) |
#define | EXT2_PIN_5 IOPORT_CREATE_PIN(PORTB,4) |
#define | EXT2_PIN_6 IOPORT_CREATE_PIN(PORTB,5) |
#define | EXT2_PIN_7 IOPORT_CREATE_PIN(PORTE,5) |
#define | EXT2_PIN_8 IOPORT_CREATE_PIN(PORTE,4) |
#define | EXT2_PIN_9 IOPORT_CREATE_PIN(PORTB,6) |
#define | EXT2_PIN_10 IOPORT_CREATE_PIN(PORTB,7) |
#define | EXT2_PIN_11 IOPORT_CREATE_PIN(PORTF,0) |
#define | EXT2_PIN_12 IOPORT_CREATE_PIN(PORTF,1) |
#define | EXT2_PIN_13 IOPORT_CREATE_PIN(PORTF,2) |
#define | EXT2_PIN_14 IOPORT_CREATE_PIN(PORTF,3) |
#define | EXT2_PIN_15 IOPORT_CREATE_PIN(PORTF,4) |
#define | EXT2_PIN_16 IOPORT_CREATE_PIN(PORTC,5) |
#define | EXT2_PIN_17 IOPORT_CREATE_PIN(PORTC,6) |
#define | EXT2_PIN_18 IOPORT_CREATE_PIN(PORTC,7) |
Extension header #2 pin definitions by function | |
#define | EXT2_PIN_ADC_0 EXT2_PIN_3 |
#define | EXT2_PIN_ADC_1 EXT2_PIN_4 |
#define | EXT2_PIN_GPIO_0 EXT2_PIN_5 |
#define | EXT2_PIN_GPIO_1 EXT2_PIN_6 |
#define | EXT2_PIN_PWM_0 EXT2_PIN_7 |
#define | EXT2_PIN_PWM_1 EXT2_PIN_8 |
#define | EXT2_PIN_IRQ EXT2_PIN_9 |
#define | EXT2_PIN_I2C_SDA EXT2_PIN_11 |
#define | EXT2_PIN_I2C_SCL EXT2_PIN_12 |
#define | EXT2_PIN_UART_RX EXT2_PIN_13 |
#define | EXT2_PIN_UART_TX EXT2_PIN_14 |
#define | EXT2_PIN_SPI_SS_1 EXT2_PIN_10 |
#define | EXT2_PIN_SPI_SS_0 EXT2_PIN_15 |
#define | EXT2_PIN_SPI_MOSI EXT2_PIN_16 |
#define | EXT2_PIN_SPI_MISO EXT2_PIN_17 |
#define | EXT2_PIN_SPI_SCK EXT2_PIN_18 |
Extension header #2 ADC definitions | |
#define | EXT2_ADC_MODULE ADCA |
#define | EXT2_ADC_0_CHANNEL 6 |
#define | EXT2_ADC_1_CHANNEL 1 |
Extension header #2 PWM definitions | |
#define | EXT2_PWM_MODULE TCE1 |
Extension header #2 SPI definitions | |
#define | EXT2_SPI_MODULE &SPIC |
Extension header #2 TWI definitions | |
#define | EXT2_TWI_MODULE TWIF |
Extension header #2 USART definitions | |
#define | EXT2_USART_MODULE &USARTF0 |
Extension header #3 pin definitions | |
#define | EXT3_PIN_3 IOPORT_CREATE_PIN(PORTA,3) |
#define | EXT3_PIN_4 IOPORT_CREATE_PIN(PORTA,7) |
#define | EXT3_PIN_5 IOPORT_CREATE_PIN(PORTK,0) |
#define | EXT3_PIN_6 IOPORT_CREATE_PIN(PORTK,1) |
#define | EXT3_PIN_7 IOPORT_CREATE_PIN(PORTD,5) |
#define | EXT3_PIN_8 IOPORT_CREATE_PIN(PORTD,4) |
#define | EXT3_PIN_9 IOPORT_CREATE_PIN(PORTK,2) |
#define | EXT3_PIN_10 IOPORT_CREATE_PIN(PORTK,3) |
#define | EXT3_PIN_11 IOPORT_CREATE_PIN(PORTF,0) |
#define | EXT3_PIN_12 IOPORT_CREATE_PIN(PORTF,1) |
#define | EXT3_PIN_13 IOPORT_CREATE_PIN(PORTF,6) |
#define | EXT3_PIN_14 IOPORT_CREATE_PIN(PORTF,7) |
#define | EXT3_PIN_15 IOPORT_CREATE_PIN(PORTD,0) |
#define | EXT3_PIN_16 IOPORT_CREATE_PIN(PORTC,5) |
#define | EXT3_PIN_17 IOPORT_CREATE_PIN(PORTC,6) |
#define | EXT3_PIN_18 IOPORT_CREATE_PIN(PORTC,7) |
Extension header #3 pin definitions by function | |
#define | EXT3_PIN_ADC_0 EXT3_PIN_3 |
#define | EXT3_PIN_ADC_1 EXT3_PIN_4 |
#define | EXT3_PIN_GPIO_0 EXT3_PIN_5 |
#define | EXT3_PIN_GPIO_1 EXT3_PIN_6 |
#define | EXT3_PIN_PWM_0 EXT3_PIN_7 |
#define | EXT3_PIN_PWM_1 EXT3_PIN_8 |
#define | EXT3_PIN_IRQ EXT3_PIN_9 |
#define | EXT3_PIN_I2C_SDA EXT3_PIN_11 |
#define | EXT3_PIN_I2C_SCL EXT3_PIN_12 |
#define | EXT3_PIN_UART_RX EXT3_PIN_13 |
#define | EXT3_PIN_UART_TX EXT3_PIN_14 |
#define | EXT3_PIN_SPI_SS_1 EXT3_PIN_10 |
#define | EXT3_PIN_SPI_SS_0 EXT3_PIN_15 |
#define | EXT3_PIN_SPI_MOSI EXT3_PIN_16 |
#define | EXT3_PIN_SPI_MISO EXT3_PIN_17 |
#define | EXT3_PIN_SPI_SCK EXT3_PIN_18 |
Extension header #3 ADC definitions | |
#define | EXT3_ADC_MODULE ADCA |
#define | EXT3_ADC_0_CHANNEL 7 |
#define | EXT3_ADC_1_CHANNEL 3 |
Extension header #3 PWM definitions | |
#define | EXT3_PWM_MODULE TCD1 |
Extension header #3 SPI definitions | |
#define | EXT3_SPI_MODULE &SPIC |
Extension header #3 TWI definitions | |
#define | EXT3_TWI_MODULE TWIF |
Extension header #3 USART definitions | |
#define | EXT3_USART_MODULE &USARTF1 |
Embedded debugger GPIO interface definitions | |
#define | EDBG_GPIO0_PIN IOPORT_CREATE_PIN(PORTK,4) |
#define | EDBG_GPIO1_PIN IOPORT_CREATE_PIN(PORTK,5) |
#define | EDBG_GPIO2_PIN IOPORT_CREATE_PIN(PORTK,6) |
#define | EDBG_GPIO3_PIN IOPORT_CREATE_PIN(PORTK,7) |
Embedded debugger USART interface definitions | |
#define | EDBG_UART_MODULE &USARTE0 |
Embedded debugger TWI interface definitions | |
#define | EDBG_TWI_MODULE TWIC |
EBI_DATA_ADDR definitions | |
#define | EBI_DATA_ADDR_D7_A7_A15 IOPORT_CREATE_PIN(PORTJ,7) |
#define | EBI_DATA_ADDR_D6_A6_A14 IOPORT_CREATE_PIN(PORTJ,6) |
#define | EBI_DATA_ADDR_D5_A5_A13 IOPORT_CREATE_PIN(PORTJ,5) |
#define | EBI_DATA_ADDR_D4_A4_A12 IOPORT_CREATE_PIN(PORTJ,4) |
#define | EBI_DATA_ADDR_D3_A3_A11 IOPORT_CREATE_PIN(PORTJ,3) |
#define | EBI_DATA_ADDR_D2_A2_A10 IOPORT_CREATE_PIN(PORTJ,2) |
#define | EBI_DATA_ADDR_D1_A1_A9 IOPORT_CREATE_PIN(PORTJ,1) |
#define | EBI_DATA_ADDR_D0_A0_A8 IOPORT_CREATE_PIN(PORTJ,0) |
EBI_CTRL_ADDR definitions | |
#define | EBI_CTRL_ADDR_ALE1 IOPORT_CREATE_PIN(PORTH,2) |
#define | EBI_CTRL_ADDR_ALE2 IOPORT_CREATE_PIN(PORTH,3) |
#define | EBI_CTRL_ADDR_WE IOPORT_CREATE_PIN(PORTH,0) |
#define | EBI_CTRL_ADDR_RE IOPORT_CREATE_PIN(PORTH,1) |
#define | EBI_CTRL_ADDR_CS IOPORT_CREATE_PIN(PORTH,6) |
#define | EBI_CTRL_ADDR_A18 IOPORT_CREATE_PIN(PORTK,7) |
#define | EBI_CTRL_ADDR_A17 IOPORT_CREATE_PIN(PORTH,5) |
#define | EBI_CTRL_ADDR_A16 IOPORT_CREATE_PIN(PORTH,4) |
LCD_CTRL definitions | |
#define | LCD_BACKLIGHT_PWM IOPORT_CREATE_PIN(PORTF,5) |
#define | LCD_DISPLAY_CS IOPORT_CREATE_PIN(PORTH,7) |
#define | LCD_DISPLAY_ENABLE IOPORT_CREATE_PIN(PORTK,5) |
#define | LCD_DISPLAY_RESET IOPORT_CREATE_PIN(PORTA,5) |
#define | LCD_DISPLAY_WE IOPORT_CREATE_PIN(PORTH,0) |
#define | LCD_DISPLAY_RE IOPORT_CREATE_PIN(PORTH,1) |
#define | LCD_TWI_SDA IOPORT_CREATE_PIN(PORTC,0) |
#define | LCD_TWI_SCL IOPORT_CREATE_PIN(PORTC,1) |
#define | LCD_IRQ1 IOPORT_CREATE_PIN(PORTK,4) |
#define | LCD_IRQ2 IOPORT_CREATE_PIN(PORTK,6) |
#define | LCD_SPI_MOSI IOPORT_CREATE_PIN(PORTC,5) |
#define | LCD_SPI_MISO IOPORT_CREATE_PIN(PORTC,6) |
#define | LCD_SPI_SCK IOPORT_CREATE_PIN(PORTC,7) |
#define | LCD_SPI_CS IOPORT_CREATE_PIN(PORTB,1) |
AT86RFX definitions | |
#define | AT86RFX_SPI EXT1_SPI_MODULE |
#define | AT86RFX_RST_PIN EXT1_PIN_7 |
#define | AT86RFX_MISC_PIN EXT1_PIN_12 |
#define | AT86RFX_IRQ_PIN EXT1_PIN_9 |
#define | AT86RFX_SLP_PIN EXT1_PIN_10 |
#define | AT86RFX_SPI_CS EXT1_PIN_15 |
#define | AT86RFX_SPI_MOSI EXT1_PIN_16 |
#define | AT86RFX_SPI_MISO EXT1_PIN_17 |
#define | AT86RFX_SPI_SCK EXT1_PIN_18 |
#define | AT86RFX_CSD EXT1_PIN_5 |
#define | AT86RFX_CPS EXT1_PIN_8 |
SPI Connections of external AT45DBX Data Flash Memory | |
#define | AT45DBX_SPI &SPIC |
#define | AT45DBX_CS EXT1_PIN_GPIO_0 |
#define | AT45DBX_MASTER_SCK EXT1_PIN_SPI_SCK |
#define | AT45DBX_MASTER_SS EXT1_PIN_SPI_SS_1 |
#define | AT45DBX_MASTER_MOSI EXT1_PIN_SPI_MOSI |
#define | AT45DBX_MASTER_MISO EXT1_PIN_SPI_MISO |
#define | AT45DBX_SPI_CLK_MASK SYSCLK_PORT_C |
#define AT45DBX_CS EXT1_PIN_GPIO_0 |
#define AT45DBX_MASTER_MISO EXT1_PIN_SPI_MISO |
#define AT45DBX_MASTER_MOSI EXT1_PIN_SPI_MOSI |
#define AT45DBX_MASTER_SCK EXT1_PIN_SPI_SCK |
#define AT45DBX_MASTER_SS EXT1_PIN_SPI_SS_1 |
#define AT45DBX_SPI &SPIC |
#define AT45DBX_SPI_CLK_MASK SYSCLK_PORT_C |
#define AT86RFX_CPS EXT1_PIN_8 |
#define AT86RFX_CSD EXT1_PIN_5 |
#define AT86RFX_IRQ_PIN EXT1_PIN_9 |
#define AT86RFX_MISC_PIN EXT1_PIN_12 |
#define AT86RFX_RST_PIN EXT1_PIN_7 |
#define AT86RFX_SLP_PIN EXT1_PIN_10 |
#define AT86RFX_SPI EXT1_SPI_MODULE |
#define AT86RFX_SPI_CS EXT1_PIN_15 |
#define AT86RFX_SPI_MISO EXT1_PIN_17 |
#define AT86RFX_SPI_MOSI EXT1_PIN_16 |
#define AT86RFX_SPI_SCK EXT1_PIN_18 |
#define BOARD_NAME "XMEGA_A1U_XPLAINED_PRO" |
Name string macro.
#define BOARD_XOSC_HZ 32768 |
Referenced by osc_get_rate(), and sysclk_get_main_hz().
#define BOARD_XOSC_STARTUP_US 1000000 |
#define BOARD_XOSC_TYPE XOSC_TYPE_32KHZ |
Referenced by osc_enable_external().
#define BUTTON_0_ACTIVE SW0_ACTIVE |
#define BUTTON_0_INACTIVE SW0_INACTIVE |
#define BUTTON_0_NAME "SW0" |
#define BUTTON_0_PIN SW0_PIN |
Referenced by board_init().
#define BUTTON_COUNT 1 |
Number of on-board buttons.
#define EBI_CTRL_ADDR_A16 IOPORT_CREATE_PIN(PORTH,4) |
#define EBI_CTRL_ADDR_A17 IOPORT_CREATE_PIN(PORTH,5) |
#define EBI_CTRL_ADDR_A18 IOPORT_CREATE_PIN(PORTK,7) |
#define EBI_CTRL_ADDR_ALE1 IOPORT_CREATE_PIN(PORTH,2) |
#define EBI_CTRL_ADDR_ALE2 IOPORT_CREATE_PIN(PORTH,3) |
#define EBI_CTRL_ADDR_CS IOPORT_CREATE_PIN(PORTH,6) |
#define EBI_CTRL_ADDR_RE IOPORT_CREATE_PIN(PORTH,1) |
#define EBI_CTRL_ADDR_WE IOPORT_CREATE_PIN(PORTH,0) |
#define EBI_DATA_ADDR_D0_A0_A8 IOPORT_CREATE_PIN(PORTJ,0) |
#define EBI_DATA_ADDR_D1_A1_A9 IOPORT_CREATE_PIN(PORTJ,1) |
#define EBI_DATA_ADDR_D2_A2_A10 IOPORT_CREATE_PIN(PORTJ,2) |
#define EBI_DATA_ADDR_D3_A3_A11 IOPORT_CREATE_PIN(PORTJ,3) |
#define EBI_DATA_ADDR_D4_A4_A12 IOPORT_CREATE_PIN(PORTJ,4) |
#define EBI_DATA_ADDR_D5_A5_A13 IOPORT_CREATE_PIN(PORTJ,5) |
#define EBI_DATA_ADDR_D6_A6_A14 IOPORT_CREATE_PIN(PORTJ,6) |
#define EBI_DATA_ADDR_D7_A7_A15 IOPORT_CREATE_PIN(PORTJ,7) |
#define EDBG_GPIO0_PIN IOPORT_CREATE_PIN(PORTK,4) |
#define EDBG_GPIO1_PIN IOPORT_CREATE_PIN(PORTK,5) |
#define EDBG_GPIO2_PIN IOPORT_CREATE_PIN(PORTK,6) |
#define EDBG_GPIO3_PIN IOPORT_CREATE_PIN(PORTK,7) |
#define EDBG_TWI_MODULE TWIC |
#define EDBG_UART_MODULE &USARTE0 |
#define EXT1_ADC_0_CHANNEL 4 |
#define EXT1_ADC_1_CHANNEL 0 |
#define EXT1_ADC_MODULE ADCA |
#define EXT1_PIN_10 IOPORT_CREATE_PIN(PORTR,1) |
#define EXT1_PIN_11 IOPORT_CREATE_PIN(PORTC,0) |
#define EXT1_PIN_12 IOPORT_CREATE_PIN(PORTC,1) |
#define EXT1_PIN_13 IOPORT_CREATE_PIN(PORTC,2) |
#define EXT1_PIN_14 IOPORT_CREATE_PIN(PORTC,3) |
#define EXT1_PIN_15 IOPORT_CREATE_PIN(PORTC,4) |
Referenced by board_init().
#define EXT1_PIN_16 IOPORT_CREATE_PIN(PORTC,5) |
#define EXT1_PIN_17 IOPORT_CREATE_PIN(PORTC,6) |
#define EXT1_PIN_18 IOPORT_CREATE_PIN(PORTC,7) |
#define EXT1_PIN_3 IOPORT_CREATE_PIN(PORTA,0) |
#define EXT1_PIN_4 IOPORT_CREATE_PIN(PORTA,4) |
#define EXT1_PIN_5 IOPORT_CREATE_PIN(PORTE,6) |
#define EXT1_PIN_6 IOPORT_CREATE_PIN(PORTE,7) |
#define EXT1_PIN_7 IOPORT_CREATE_PIN(PORTE,1) |
#define EXT1_PIN_8 IOPORT_CREATE_PIN(PORTE,0) |
#define EXT1_PIN_9 IOPORT_CREATE_PIN(PORTR,0) |
#define EXT1_PIN_ADC_0 EXT1_PIN_3 |
#define EXT1_PIN_ADC_1 EXT1_PIN_4 |
#define EXT1_PIN_GPIO_0 EXT1_PIN_5 |
#define EXT1_PIN_GPIO_1 EXT1_PIN_6 |
#define EXT1_PIN_I2C_SCL EXT1_PIN_12 |
#define EXT1_PIN_I2C_SDA EXT1_PIN_11 |
#define EXT1_PIN_IRQ EXT1_PIN_9 |
#define EXT1_PIN_PWM_0 EXT1_PIN_7 |
#define EXT1_PIN_PWM_1 EXT1_PIN_8 |
#define EXT1_PIN_SPI_MISO EXT1_PIN_17 |
#define EXT1_PIN_SPI_MOSI EXT1_PIN_16 |
#define EXT1_PIN_SPI_SCK EXT1_PIN_18 |
#define EXT1_PIN_SPI_SS_0 EXT1_PIN_15 |
#define EXT1_PIN_SPI_SS_1 EXT1_PIN_10 |
#define EXT1_PIN_UART_RX EXT1_PIN_13 |
#define EXT1_PIN_UART_TX EXT1_PIN_14 |
#define EXT1_PWM_MODULE TCE0 |
#define EXT1_SPI_MODULE &SPIC |
#define EXT1_TWI_MODULE TWIC |
#define EXT1_USART_MODULE &USARTC0 |
#define EXT2_ADC_0_CHANNEL 6 |
#define EXT2_ADC_1_CHANNEL 1 |
#define EXT2_ADC_MODULE ADCA |
#define EXT2_PIN_10 IOPORT_CREATE_PIN(PORTB,7) |
#define EXT2_PIN_11 IOPORT_CREATE_PIN(PORTF,0) |
#define EXT2_PIN_12 IOPORT_CREATE_PIN(PORTF,1) |
#define EXT2_PIN_13 IOPORT_CREATE_PIN(PORTF,2) |
#define EXT2_PIN_14 IOPORT_CREATE_PIN(PORTF,3) |
#define EXT2_PIN_15 IOPORT_CREATE_PIN(PORTF,4) |
#define EXT2_PIN_16 IOPORT_CREATE_PIN(PORTC,5) |
#define EXT2_PIN_17 IOPORT_CREATE_PIN(PORTC,6) |
#define EXT2_PIN_18 IOPORT_CREATE_PIN(PORTC,7) |
#define EXT2_PIN_3 IOPORT_CREATE_PIN(PORTA,1) |
#define EXT2_PIN_4 IOPORT_CREATE_PIN(PORTA,6) |
#define EXT2_PIN_5 IOPORT_CREATE_PIN(PORTB,4) |
#define EXT2_PIN_6 IOPORT_CREATE_PIN(PORTB,5) |
#define EXT2_PIN_7 IOPORT_CREATE_PIN(PORTE,5) |
#define EXT2_PIN_8 IOPORT_CREATE_PIN(PORTE,4) |
#define EXT2_PIN_9 IOPORT_CREATE_PIN(PORTB,6) |
#define EXT2_PIN_ADC_0 EXT2_PIN_3 |
#define EXT2_PIN_ADC_1 EXT2_PIN_4 |
#define EXT2_PIN_GPIO_0 EXT2_PIN_5 |
#define EXT2_PIN_GPIO_1 EXT2_PIN_6 |
#define EXT2_PIN_I2C_SCL EXT2_PIN_12 |
#define EXT2_PIN_I2C_SDA EXT2_PIN_11 |
#define EXT2_PIN_IRQ EXT2_PIN_9 |
#define EXT2_PIN_PWM_0 EXT2_PIN_7 |
#define EXT2_PIN_PWM_1 EXT2_PIN_8 |
#define EXT2_PIN_SPI_MISO EXT2_PIN_17 |
#define EXT2_PIN_SPI_MOSI EXT2_PIN_16 |
#define EXT2_PIN_SPI_SCK EXT2_PIN_18 |
#define EXT2_PIN_SPI_SS_0 EXT2_PIN_15 |
#define EXT2_PIN_SPI_SS_1 EXT2_PIN_10 |
#define EXT2_PIN_UART_RX EXT2_PIN_13 |
#define EXT2_PIN_UART_TX EXT2_PIN_14 |
#define EXT2_PWM_MODULE TCE1 |
#define EXT2_SPI_MODULE &SPIC |
#define EXT2_TWI_MODULE TWIF |
#define EXT2_USART_MODULE &USARTF0 |
#define EXT3_ADC_0_CHANNEL 7 |
#define EXT3_ADC_1_CHANNEL 3 |
#define EXT3_ADC_MODULE ADCA |
#define EXT3_PIN_10 IOPORT_CREATE_PIN(PORTK,3) |
Referenced by board_init().
#define EXT3_PIN_11 IOPORT_CREATE_PIN(PORTF,0) |
#define EXT3_PIN_12 IOPORT_CREATE_PIN(PORTF,1) |
#define EXT3_PIN_13 IOPORT_CREATE_PIN(PORTF,6) |
#define EXT3_PIN_14 IOPORT_CREATE_PIN(PORTF,7) |
#define EXT3_PIN_15 IOPORT_CREATE_PIN(PORTD,0) |
Referenced by board_init().
#define EXT3_PIN_16 IOPORT_CREATE_PIN(PORTC,5) |
Referenced by board_init().
#define EXT3_PIN_17 IOPORT_CREATE_PIN(PORTC,6) |
#define EXT3_PIN_18 IOPORT_CREATE_PIN(PORTC,7) |
Referenced by board_init().
#define EXT3_PIN_3 IOPORT_CREATE_PIN(PORTA,3) |
#define EXT3_PIN_4 IOPORT_CREATE_PIN(PORTA,7) |
#define EXT3_PIN_5 IOPORT_CREATE_PIN(PORTK,0) |
Referenced by board_init().
#define EXT3_PIN_6 IOPORT_CREATE_PIN(PORTK,1) |
#define EXT3_PIN_7 IOPORT_CREATE_PIN(PORTD,5) |
#define EXT3_PIN_8 IOPORT_CREATE_PIN(PORTD,4) |
#define EXT3_PIN_9 IOPORT_CREATE_PIN(PORTK,2) |
#define EXT3_PIN_ADC_0 EXT3_PIN_3 |
#define EXT3_PIN_ADC_1 EXT3_PIN_4 |
#define EXT3_PIN_GPIO_0 EXT3_PIN_5 |
#define EXT3_PIN_GPIO_1 EXT3_PIN_6 |
#define EXT3_PIN_I2C_SCL EXT3_PIN_12 |
#define EXT3_PIN_I2C_SDA EXT3_PIN_11 |
#define EXT3_PIN_IRQ EXT3_PIN_9 |
#define EXT3_PIN_PWM_0 EXT3_PIN_7 |
#define EXT3_PIN_PWM_1 EXT3_PIN_8 |
#define EXT3_PIN_SPI_MISO EXT3_PIN_17 |
#define EXT3_PIN_SPI_MOSI EXT3_PIN_16 |
#define EXT3_PIN_SPI_SCK EXT3_PIN_18 |
#define EXT3_PIN_SPI_SS_0 EXT3_PIN_15 |
#define EXT3_PIN_SPI_SS_1 EXT3_PIN_10 |
#define EXT3_PIN_UART_RX EXT3_PIN_13 |
#define EXT3_PIN_UART_TX EXT3_PIN_14 |
#define EXT3_PWM_MODULE TCD1 |
#define EXT3_SPI_MODULE &SPIC |
#define EXT3_TWI_MODULE TWIF |
#define EXT3_USART_MODULE &USARTF1 |
#define LCD_BACKLIGHT_PWM IOPORT_CREATE_PIN(PORTF,5) |
#define LCD_DISPLAY_CS IOPORT_CREATE_PIN(PORTH,7) |
#define LCD_DISPLAY_ENABLE IOPORT_CREATE_PIN(PORTK,5) |
#define LCD_DISPLAY_RE IOPORT_CREATE_PIN(PORTH,1) |
#define LCD_DISPLAY_RESET IOPORT_CREATE_PIN(PORTA,5) |
#define LCD_DISPLAY_WE IOPORT_CREATE_PIN(PORTH,0) |
#define LCD_IRQ1 IOPORT_CREATE_PIN(PORTK,4) |
#define LCD_IRQ2 IOPORT_CREATE_PIN(PORTK,6) |
#define LCD_SPI_CS IOPORT_CREATE_PIN(PORTB,1) |
#define LCD_SPI_MISO IOPORT_CREATE_PIN(PORTC,6) |
#define LCD_SPI_MOSI IOPORT_CREATE_PIN(PORTC,5) |
#define LCD_SPI_SCK IOPORT_CREATE_PIN(PORTC,7) |
#define LCD_TWI_SCL IOPORT_CREATE_PIN(PORTC,1) |
#define LCD_TWI_SDA IOPORT_CREATE_PIN(PORTC,0) |
#define LED0_ACTIVE false |
#define LED0_GPIO LED0_PIN |
#define LED0_INACTIVE !LED0_ACTIVE |
#define LED0_PIN IOPORT_CREATE_PIN(PORTQ, 3) |
Referenced by board_init().
#define LED_0_ACTIVE LED0_ACTIVE |
#define LED_0_INACTIVE LED0_INACTIVE |
#define LED_0_NAME "LED0 (yellow)" |
#define LED_0_PIN LED0_PIN |
#define LED_COUNT 1 |
Number of on-board LEDs.
#define SW0_ACTIVE false |
#define SW0_INACTIVE !SW0_ACTIVE |
#define SW0_PIN IOPORT_CREATE_PIN(PORTQ, 2) |
void board_init | ( | void | ) |