Microchip® Advanced Software Framework

conf_clock.h File Reference

Chip-specific system clock manager configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_SYSCLK_PSADIV   SYSCLK_PSADIV_2
 
#define CONFIG_SYSCLK_PSBCDIV   SYSCLK_PSBCDIV_2_2
 
#define CONFIG_SYSCLK_SOURCE   SYSCLK_SRC_RC32MHZ
 

#define CONFIG_SYSCLK_PSADIV   SYSCLK_PSADIV_2

Referenced by sysclk_get_per4_hz(), and sysclk_init().

#define CONFIG_SYSCLK_PSBCDIV   SYSCLK_PSBCDIV_2_2
#define CONFIG_SYSCLK_SOURCE   SYSCLK_SRC_RC32MHZ

Referenced by sysclk_get_main_hz(), and sysclk_init().