Microchip® Advanced Software Framework

init.c File Reference

STK600 with the RCUC3L4 routing card init.

This file contains board initialization function.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "stk600_rcuc3l4.h"
#include "conf_board.h"
#include "gpio.h"
#include "board.h"

Macros

#define AT45DBX_ENABLE_NPCS_PIN(npcs, unused)   {AT45DBX_SPI_NPCS##npcs##_PIN, AT45DBX_SPI_NPCS##npcs##_FUNCTION},
 
#define AT45DBX_MEM_CNT   1
 

Functions

void board_init (void)
 This function initializes the board target resources. More...
 

#define AT45DBX_ENABLE_NPCS_PIN (   npcs,
  unused 
)    {AT45DBX_SPI_NPCS##npcs##_PIN, AT45DBX_SPI_NPCS##npcs##_FUNCTION},

Referenced by board_init().

#define AT45DBX_MEM_CNT   1

Referenced by board_init().