Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration for clock example 1
o*conf_clock.hChip-specific system clock manager configuration
o*conf_test.hUnit test configuration
o*conf_usart_serial.hSerial USART service configuration
o*evk1100.h
o*fifo.cThis file controls the software FIFO management
o*fifo.hThis file controls the software FIFO management
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3a0_a1/genclk.hChip-specific generic clock management
o*gpio.c
o*gpio.h
o*init.c
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*led.c
o*led.h
o*mrepeat.h
o*osc.hOscillator management
o*uc3a0_a1/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*uc3a0_a1/pll.hChip-specific PLL definitions
o*preprocessor.h
o*read.cSystem-specific implementation of the _read function used by the standard library
o*serial.hSerial Mode management
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.h
o*suite.cTest suite core functionality
o*suite.hTest suite core declarations
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3a0_a1/sysclk.hChip-specific system clock management functions
o*tpaste.h
o*trampoline_uc3.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*unit_tests.cUnit tests for First In First Out buffer service
o*usart.c
o*usart.h
o*usart_serial.cUSART Serial driver functions
o*usart_serial.hUsart Serial driver for AVR UC3
\*write.cSystem-specific implementation of the _write function used by the standard library