board.h | Standard board header file |
 bpm.c | BPM driver |
 bpm.h | BPM driver |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | Configuration File for SAM4L Xplained Pro Board |
 conf_clock.h | Chip-specific system clock manager configuration |
 conf_test.h | Unit test configuration |
 conf_uart_serial.h | Serial USART service configuration |
 dfll.c | Chip-specific DFLL implementation |
 dfll.h | DFLL management |
 sam4l/dfll.h | Chip-specific DFLL definitions |
 fifo.c | This file controls the software FIFO management |
 fifo.h | This file controls the software FIFO management |
 flashcalw.c | FlashCALW driver for SAM4L |
 flashcalw.h | FlashCALW driver for SAM4L |
 genclk.h | Generic clock management |
 sam4l/genclk.h | Chip-specific generic clock management |
 init.c | SAM4L Xplained Pro board initialization |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM |
 ioport.h | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
 ioport_gpio.h | SAM architecture specific IOPORT service implementation header file |
 led.h | SAM4L Xplained Pro board LEDs support package |
 mrepeat.h | Preprocessor macro repeating utils |
 osc.c | Chip-specific oscillator management functions |
 osc.h | Oscillator management |
 sam4l/osc.h | Chip-specific oscillator management functions |
 parts.h | Atmel part identification macros |
 pll.c | Chip-specific PLL implementation |
 pll.h | PLL management |
 sam4l/pll.h | Chip-specific PLL definitions |
 preprocessor.h | Preprocessor utils |
 read.c | System-specific implementation of the _read function used by the standard library |
 sam4l_xplained_pro.h | SAM4L Xplained Pro board definition |
 serial.h | Serial Mode management |
 status_codes.h | Status code definitions |
 stdio_serial.h | Common Standard I/O Serial Management |
 stringz.h | Preprocessor stringizing utils |
 suite.c | Test suite core functionality |
 suite.h | Test suite core declarations |
 sysclk.c | Chip-specific system clock management functions |
 sam4l/sysclk.h | Chip-specific system clock management functions |
 sysclk.h | System clock management |
 tpaste.h | Preprocessor token pasting utils |
 uart_serial.h | Uart Serial for SAM |
 unit_tests.c | Unit tests for First In First Out buffer service |
 usart.c | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
 usart.h | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
 usart_serial.c | USART Serial driver functions |
 wdt_sam4l.c | Watchdog Timer (WDT) driver for SAM4L |
 wdt_sam4l.h | Watchdog Timer (WDT) driver for SAM4L |
 write.c | System-specific implementation of the _write function used by the standard library |