Board-specific example configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BUTTON_NUMBER INT5 |
#define | BUTTON_PIN GPIO_PUSH_BUTTON_ON_BOARD |
#define | BUTTON_vect INT5_vect |
#define | external_interrupt_disable(INT_number) (EIMSK &= ~(1<<INT_number)) |
#define | external_interrupt_enable(INT_number) (EIMSK |= (1<<INT_number)) |
#define | external_interrupt_flag_clear(INT_number) (EIFR |= (1<<INT_number)) |
#define | LED_PIN LED_YELLOW_GPIO |
#define BUTTON_NUMBER INT5 |
Referenced by main().
#define BUTTON_PIN GPIO_PUSH_BUTTON_ON_BOARD |
#define BUTTON_vect INT5_vect |
#define external_interrupt_disable | ( | INT_number | ) | (EIMSK &= ~(1<<INT_number)) |
#define external_interrupt_enable | ( | INT_number | ) | (EIMSK |= (1<<INT_number)) |
Referenced by main().
#define external_interrupt_flag_clear | ( | INT_number | ) | (EIFR |= (1<<INT_number)) |
#define LED_PIN LED_YELLOW_GPIO |
Referenced by main().