Configuration parameters of the EIC module.
#include <eic.h>
Data Fields | |
unsigned char | eic_async |
Async: SYNC mode or ASYNC. More... | |
unsigned char | eic_edge |
Edge : FALLING_EDGE or RISING_EDGE. More... | |
unsigned char | eic_filter |
Filter: NOT_FILTERED or FILTERED. More... | |
unsigned char | eic_level |
Level : LOW_LEVEL or HIGH_LEVEL. More... | |
unsigned char | eic_line |
Line. More... | |
unsigned char | eic_mode |
Mode : EDGE_LEVEL or TRIGGER_LEVEL. More... | |
unsigned char eic_options_t::eic_async |
Async: SYNC mode or ASYNC.
Referenced by eic_init().
unsigned char eic_options_t::eic_edge |
Edge : FALLING_EDGE or RISING_EDGE.
Referenced by eic_init().
unsigned char eic_options_t::eic_filter |
Filter: NOT_FILTERED or FILTERED.
Referenced by eic_init().
unsigned char eic_options_t::eic_level |
Level : LOW_LEVEL or HIGH_LEVEL.
Referenced by eic_init().
unsigned char eic_options_t::eic_line |
Line.
Referenced by eic_init().
unsigned char eic_options_t::eic_mode |
Mode : EDGE_LEVEL or TRIGGER_LEVEL.
Referenced by eic_init().