Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oCPU - Cycle CounterCPU Cycle Counter provides an interface to the COUNT and COMPARE registers
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oMEMORY - EIC - External Interrupt ControllerEIC allows pins to be configured as external interrupts
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oCPU - PM - Power ManagerThe Power Manager (PM) provides synchronous clocks to the CPU and the modules and peripherals connected to the HSB and PBx buses
|\Power Clocks Library
oPower Manager (PM)This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service
oFLASHCDW - FLASH Controller Double-WordFLASHCDW interfaces a flash block with the 32-bit internal HSB bus
oCPU - SCIF - System Control InterfaceDriver for the SCIF (System Control Interface)
oAST - Asynchronous TimerDriver for the AST (Asynchronous Timer)
oClock Management
|oDFLL ManagementA Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (UC3L)
| \System Clock internals
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function