Microchip® Advanced Software Framework

conf_spi_master_example.h File Reference

Spi Master example configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_board.h"
#include "sysclk.h"

Macros

Configuration
#define SPI_EXAMPLE   SPI
 
#define SPI_DEVICE_EXAMPLE_ID   3
 
#define SPI_EXAMPLE_BAUDRATE   1000000
 
#define SPI_EXAMPLE_LED_PIN_EXAMPLE_1   LED0_GPIO
 
#define SPI_EXAMPLE_LED_PIN_EXAMPLE_2   LED1_GPIO
 
Bit-Masks and Values for the Status Register
#define AT25DF_MSK_DENSITY   0x07
 Device status bit-mask. More...
 
#define AT25DF_DENSITY   0x07
 Device default software protect value. More...
 

#define AT25DF_DENSITY   0x07

Device default software protect value.

Referenced by spi_at25df_mem_check().

#define AT25DF_MSK_DENSITY   0x07

Device status bit-mask.

Referenced by spi_at25df_mem_check().

#define SPI_DEVICE_EXAMPLE_ID   3
#define SPI_EXAMPLE   SPI

Referenced by main(), and spi_at25df_mem_check().

#define SPI_EXAMPLE_BAUDRATE   1000000

Referenced by main().

#define SPI_EXAMPLE_LED_PIN_EXAMPLE_1   LED0_GPIO

Referenced by main().

#define SPI_EXAMPLE_LED_PIN_EXAMPLE_2   LED1_GPIO

Referenced by main().