Macros | |
Configuration | |
#define | SPI_EXAMPLE AT45DBX_SPI |
#define | SPI_DEVICE_EXAMPLE_ID AT45DBX_CS |
#define | SPI_EXAMPLE_BAUDRATE 12000000 |
#define | SPI_EXAMPLE_LED_PIN_EXAMPLE_1 LED0_GPIO |
#define | SPI_EXAMPLE_LED_PIN_EXAMPLE_2 LED1_GPIO |
#define SPI_DEVICE_EXAMPLE_ID AT45DBX_CS |
#define SPI_EXAMPLE AT45DBX_SPI |
Referenced by main(), and spi_at45dbx_mem_check().
#define SPI_EXAMPLE_BAUDRATE 12000000 |
Referenced by main().