Microchip® Advanced Software Framework

megarf_twi/twi_master.h File Reference

TWI Master driver for AVR megarf.

This file defines a useful set of functions for the TWI interface on AVR Xmega devices.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "twi_megarf.h"
#include "sysclk.h"

Functions

static status_code_t twi_master_setup (volatile void *twi, twi_master_options_t *opt)
 

static status_code_t twi_master_setup ( volatile void *  twi,
twi_master_options_t opt 
)
inlinestatic