slave_data_buffer_t Struct Reference
TWI - Two-Wire Interface
TWI Slave data buffers.
#include <twi_megarf.h>
Data Fields
uint8_t *
rx_buffer
uint8_t *
tx_buffer
uint8_t* slave_data_buffer_t::rx_buffer
uint8_t* slave_data_buffer_t::tx_buffer
Generated on Sat Mar 5 2022 01:06:52 for Common API for Controlling a TWI Module / Master Mode Example for megaRF STK600 by
1.8.5