Microchip® Advanced Software Framework

xmega_twi/twi_master.h File Reference
#include "sysclk.h"
#include "twim.h"

Typedefs

typedef twi_options_t twi_master_options_t
 
typedef TWI_t * twi_master_t
 This type can be used independently to refer to TWI master module for the architecture used. More...
 

Functions

static int twi_master_setup (twi_master_t twi, twi_master_options_t *opt)
 

static int twi_master_setup ( twi_master_t  twi,
twi_master_options_t opt 
)
inlinestatic