USART SPI Master example configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
Configuration | |
#define | USART_SPI_EXAMPLE USART0 |
#define | USART_SPI_DEVICE_EXAMPLE_ID 1 |
#define | USART_SPI_EXAMPLE_BAUDRATE 1000000 |
#define | USART_SPI_EXAMPLE_LED_PIN_EXAMPLE_1 LED0_GPIO |
#define | USART_SPI_EXAMPLE_LED_PIN_EXAMPLE_2 LED1_GPIO |
#define USART_SPI_DEVICE_EXAMPLE_ID 1 |
#define USART_SPI_EXAMPLE USART0 |
Referenced by main(), and usart_spi_at45dbx_mem_check().
#define USART_SPI_EXAMPLE_BAUDRATE 1000000 |
Referenced by main().