Microchip® Advanced Software Framework

usart_spi_master_example.c File Reference
#include "asf.h"
#include "conf_usart_spi_master_example.h"

Macros

#define AT45DF_CMDC_RD_MID_REG   0x9F
 
#define ATMEL_MANUFACTURER_ID   0x1F
 
#define DATA_BUFFER_SIZE   0x04
 

Functions

int main (void)
 Main function. More...
 
static bool usart_spi_at45dbx_mem_check (void)
 

Variables

uint8_t data [DATA_BUFFER_SIZE] = {AT45DF_CMDC_RD_MID_REG}
 
uint8_t manufacturer_id
 
struct usart_spi_device USART_SPI_DEVICE_EXAMPLE
 

#define AT45DF_CMDC_RD_MID_REG   0x9F
#define ATMEL_MANUFACTURER_ID   0x1F
#define DATA_BUFFER_SIZE   0x04

uint8_t manufacturer_id
struct usart_spi_device USART_SPI_DEVICE_EXAMPLE
Initial value:
= {
}
#define USART_SPI_DEVICE_EXAMPLE_ID
Definition: conf_usart_spi_master_example.h:58