Modules | |
DFLL Management | |
A Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL. | |
Generic Clock Management | |
Generic clocks are configurable clocks which run outside the system clock domain. | |
Oscillator Management | |
This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators. | |
System Clock Management | |
See Quick Start Guide for the System Clock Management service (UC3L). | |