FreeRTOS demo application configuration file.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | OLED1_EXT_HEADER EXT1 |
Extension header for the OLED1 Xplained Pro. More... | |
#define | TICK_TC TC4 |
Timer/Counter instance to use as tick timer. More... | |
#define OLED1_EXT_HEADER EXT1 |
Extension header for the OLED1 Xplained Pro.
#define TICK_TC TC4 |
Timer/Counter instance to use as tick timer.
Referenced by vPortSetupTimerInterrupt().