SSD1306 display controller driver configuration file.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include <board.h>
Macros | |
#define | CONFIG_SSD1306_FRAMEBUFFER |
#define | SSD1306_CLOCK_SPEED 1000000UL |
#define | SSD1306_CS_PIN EXT1_PIN_15 |
#define | SSD1306_DC_PIN EXT1_PIN_5 |
#define | SSD1306_DISPLAY_CONTRAST_MAX 40 |
#define | SSD1306_DISPLAY_CONTRAST_MIN 30 |
#define | SSD1306_RES_PIN EXT1_PIN_10 |
#define | SSD1306_SPI EXT3_SPI_MODULE |
#define | SSD1306_SPI_PINMUX_PAD0 EXT3_SPI_SERCOM_PINMUX_PAD0 |
#define | SSD1306_SPI_PINMUX_PAD1 PINMUX_UNUSED |
#define | SSD1306_SPI_PINMUX_PAD2 EXT3_SPI_SERCOM_PINMUX_PAD2 |
#define | SSD1306_SPI_PINMUX_PAD3 EXT3_SPI_SERCOM_PINMUX_PAD3 |
#define | SSD1306_SPI_PINMUX_SETTING EXT3_SPI_SERCOM_MUX_SETTING |
#define CONFIG_SSD1306_FRAMEBUFFER |
#define SSD1306_CLOCK_SPEED 1000000UL |
Referenced by ssd1306_interface_init().
#define SSD1306_CS_PIN EXT1_PIN_15 |
Referenced by ssd1306_interface_init().
#define SSD1306_DC_PIN EXT1_PIN_5 |
Referenced by ssd1306_interface_init(), ssd1306_write_command(), and ssd1306_write_data().
#define SSD1306_DISPLAY_CONTRAST_MAX 40 |
#define SSD1306_DISPLAY_CONTRAST_MIN 30 |
#define SSD1306_RES_PIN EXT1_PIN_10 |
Referenced by ssd1306_hard_reset(), ssd1306_init(), and ssd1306_interface_init().
#define SSD1306_SPI EXT3_SPI_MODULE |
Referenced by ssd1306_interface_init().
#define SSD1306_SPI_PINMUX_PAD0 EXT3_SPI_SERCOM_PINMUX_PAD0 |
Referenced by ssd1306_interface_init().
#define SSD1306_SPI_PINMUX_PAD1 PINMUX_UNUSED |
Referenced by ssd1306_interface_init().
#define SSD1306_SPI_PINMUX_PAD2 EXT3_SPI_SERCOM_PINMUX_PAD2 |
Referenced by ssd1306_interface_init().
#define SSD1306_SPI_PINMUX_PAD3 EXT3_SPI_SERCOM_PINMUX_PAD3 |
Referenced by ssd1306_interface_init().
#define SSD1306_SPI_PINMUX_SETTING EXT3_SPI_SERCOM_MUX_SETTING |
Referenced by ssd1306_interface_init().