Data Structures | |
struct | xCOMMAND_LINE_INPUT |
Macros | |
#define | xCommandLineInput CLI_Command_Definition_t |
Typedefs | |
typedef struct xCOMMAND_LINE_INPUT | CLI_Command_Definition_t |
typedef portBASE_TYPE(* | pdCOMMAND_LINE_CALLBACK )(int8_t *pcWriteBuffer, size_t xWriteBufferLen, const int8_t *pcCommandString) |
Functions | |
int8_t * | FreeRTOS_CLIGetOutputBuffer (void) |
const int8_t * | FreeRTOS_CLIGetParameter (const int8_t *pcCommandString, unsigned portBASE_TYPE uxWantedParameter, portBASE_TYPE *pxParameterStringLength) |
portBASE_TYPE | FreeRTOS_CLIProcessCommand (const int8_t *const pcCommandInput, int8_t *pcWriteBuffer, size_t xWriteBufferLen) |
portBASE_TYPE | FreeRTOS_CLIRegisterCommand (const CLI_Command_Definition_t *const pxCommandToRegister) |
#define xCommandLineInput CLI_Command_Definition_t |
typedef struct xCOMMAND_LINE_INPUT CLI_Command_Definition_t |
typedef portBASE_TYPE(* pdCOMMAND_LINE_CALLBACK)(int8_t *pcWriteBuffer, size_t xWriteBufferLen, const int8_t *pcCommandString) |
int8_t* FreeRTOS_CLIGetOutputBuffer | ( | void | ) |
References cOutputBuffer.
Referenced by usart_command_console_task(), and usb_cdc_command_console_task().
const int8_t* FreeRTOS_CLIGetParameter | ( | const int8_t * | pcCommandString, |
unsigned portBASE_TYPE | uxWantedParameter, | ||
portBASE_TYPE * | pxParameterStringLength | ||
) |
Referenced by create_task_command(), multi_parameter_echo_command(), and three_parameter_echo_command().
portBASE_TYPE FreeRTOS_CLIProcessCommand | ( | const int8_t *const | pcCommandInput, |
int8_t * | pcWriteBuffer, | ||
size_t | xWriteBufferLen | ||
) |
References xCOMMAND_LINE_INPUT::cExpectedNumberOfParameters, xCOMMAND_LINE_INPUT::pcCommand, pdFALSE, pdTRUE, prvGetNumberOfParameters(), xCOMMAND_LINE_INPUT::pxCommandInterpreter, xCOMMAND_INPUT_LIST::pxCommandLineDefinition, and xCOMMAND_INPUT_LIST::pxNext.
Referenced by usart_command_console_task(), and usb_cdc_command_console_task().
portBASE_TYPE FreeRTOS_CLIRegisterCommand | ( | const CLI_Command_Definition_t *const | pxCommandToRegister | ) |
References configASSERT, pdFAIL, pdPASS, pvPortMalloc(), xCOMMAND_INPUT_LIST::pxCommandLineDefinition, xCOMMAND_INPUT_LIST::pxNext, taskENTER_CRITICAL, taskEXIT_CRITICAL, and xRegisteredCommands.
Referenced by vRegisterCLICommands().