#include "FreeRTOS.h"
#include "task.h"
#include "partest.h"
#include "conf_example.h"
#include <board.h>
#include <ioport.h>
Macros | |
#define | partestNUM_LEDS (3UL) |
Functions | |
void | vParTestInitialise (void) |
void | vParTestSetLED (unsigned portBASE_TYPE uxLED, signed portBASE_TYPE xValue) |
void | vParTestToggleLED (unsigned portBASE_TYPE uxLED) |
Variables | |
static const uint32_t | ulLED [] = {LED0_GPIO, LED1_GPIO, LED2_GPIO} |
static const signed portBASE_TYPE | xActiveStates [] = {LED0_ACTIVE_LEVEL, LED1_ACTIVE_LEVEL, LED2_ACTIVE_LEVEL} |
#define partestNUM_LEDS (3UL) |
Referenced by vParTestInitialise(), vParTestSetLED(), and vParTestToggleLED().
void vParTestInitialise | ( | void | ) |
References IOPORT_DIR_OUTPUT, IOPORT_PIN_LEVEL_HIGH, ioport_set_pin_dir(), ioport_set_pin_level(), partestNUM_LEDS, ulLED, vParTestSetLED(), and xActiveStates.
Referenced by prvSetupHardware().
void vParTestSetLED | ( | unsigned portBASE_TYPE | uxLED, |
signed portBASE_TYPE | xValue | ||
) |
References IOPORT_PIN_LEVEL_HIGH, IOPORT_PIN_LEVEL_LOW, ioport_set_pin_level(), partestNUM_LEDS, pdFALSE, taskENTER_CRITICAL, taskEXIT_CRITICAL, ulLED, and xActiveStates.
Referenced by prvLEDTimerCallback(), and vParTestInitialise().
void vParTestToggleLED | ( | unsigned portBASE_TYPE | uxLED | ) |
References ioport_toggle_pin_level(), partestNUM_LEDS, taskENTER_CRITICAL, taskEXIT_CRITICAL, and ulLED.
Referenced by prvLEDTimerCallback().
Referenced by vParTestInitialise(), vParTestSetLED(), and vParTestToggleLED().
|
static |
Referenced by vParTestInitialise(), and vParTestSetLED().