Microchip® Advanced Software Framework

run-time-stats-utils.c File Reference

Generic FreeRTOS peripheral control functions.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <stdint.h>
#include "FreeRTOS.h"
#include "task.h"
#include "sysclk.h"

Functions

void configure_timer_for_run_time_stats (void)
 
uint32_t get_run_time_counter_value (void)
 

Variables

static uint32_t clocks_per_10th_ms = 0UL
 

void configure_timer_for_run_time_stats ( void  )

uint32_t clocks_per_10th_ms = 0UL
static