Microchip® Advanced Software Framework

xSTATIC_QUEUE Struct Reference

#include <FreeRTOS.h>

Data Fields

void * pvDummy1 [3]
 
union {
   void *   pvDummy2
 
   UBaseType_t   uxDummy2
 
u
 
uint8_t ucDummy5 [2]
 
uint8_t ucDummy9
 
UBaseType_t uxDummy4 [3]
 
UBaseType_t uxDummy8
 
StaticList_t xDummy3 [2]
 

void* xSTATIC_QUEUE::pvDummy1[3]
void* xSTATIC_QUEUE::pvDummy2
union { ... } xSTATIC_QUEUE::u
uint8_t xSTATIC_QUEUE::ucDummy5[2]
uint8_t xSTATIC_QUEUE::ucDummy9
UBaseType_t xSTATIC_QUEUE::uxDummy2
UBaseType_t xSTATIC_QUEUE::uxDummy4[3]
UBaseType_t xSTATIC_QUEUE::uxDummy8
StaticList_t xSTATIC_QUEUE::xDummy3[2]