#include "board.h"
#define configASSERT | ( | x | ) | if( ( x ) == 0 ) { taskDISABLE_INTERRUPTS(); for( ;; ); } |
Referenced by eTaskGetState(), pcTaskGetName(), pcTimerGetName(), portTASK_FUNCTION(), prvCheckForValidListAndQueue(), prvDeleteTCB(), prvInitialiseNewStreamBuffer(), prvInitialiseNewTask(), prvInitialiseNewTimer(), prvNotifyQueueSetContainer(), prvProcessExpiredTimer(), prvProcessReceivedCommands(), prvReadBytesFromBuffer(), prvSwitchTimerLists(), prvTaskIsTaskSuspended(), prvWriteBytesToBuffer(), pvTimerGetTimerID(), uxQueueMessagesWaiting(), uxQueueMessagesWaitingFromISR(), uxQueueSpacesAvailable(), vApplicationMallocFailedHook(), vEventGroupDelete(), vQueueDelete(), vStreamBufferDelete(), vTaskDelay(), vTaskDelayUntil(), vTaskDelete(), vTaskNotifyGiveFromISR(), vTaskPlaceOnEventList(), vTaskPlaceOnEventListRestricted(), vTaskPlaceOnUnorderedEventList(), vTaskPriorityDisinheritAfterTimeout(), vTaskPrioritySet(), vTaskRemoveFromUnorderedEventList(), vTaskResume(), vTaskSetTimeOutState(), vTaskStartScheduler(), vTaskSuspend(), vTimerSetTimerID(), xEventGroupClearBits(), xEventGroupSetBits(), xEventGroupSync(), xEventGroupWaitBits(), xQueueCreateCountingSemaphore(), xQueueGenericCreate(), xQueueGenericReset(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueGiveFromISR(), xQueueGiveMutexRecursive(), xQueueIsQueueEmptyFromISR(), xQueueIsQueueFullFromISR(), xQueuePeek(), xQueuePeekFromISR(), xQueueReceive(), xQueueReceiveFromISR(), xQueueSemaphoreTake(), xQueueTakeMutexRecursive(), xStreamBufferBytesAvailable(), xStreamBufferGenericCreate(), xStreamBufferIsEmpty(), xStreamBufferIsFull(), xStreamBufferReceive(), xStreamBufferReceiveCompletedFromISR(), xStreamBufferReceiveFromISR(), xStreamBufferReset(), xStreamBufferSend(), xStreamBufferSendCompletedFromISR(), xStreamBufferSendFromISR(), xStreamBufferSetTriggerLevel(), xStreamBufferSpacesAvailable(), xTaskCheckForTimeOut(), xTaskGenericNotify(), xTaskGenericNotifyFromISR(), xTaskPriorityDisinherit(), xTaskRemoveFromEventList(), xTaskResumeAll(), xTaskResumeFromISR(), xTimerGenericCommand(), xTimerGetExpiryTime(), xTimerGetPeriod(), xTimerGetTimerDaemonTaskHandle(), xTimerIsTimerActive(), and xTimerPendFunctionCall().
#define configCHECK_FOR_STACK_OVERFLOW 2 |
#define configCPU_CLOCK_HZ ( BOARD_MCK << 1UL ) |
#define configGENERATE_RUN_TIME_STATS 0 |
#define configIDLE_SHOULD_YIELD 1 |
#define configKERNEL_INTERRUPT_PRIORITY ( configLIBRARY_LOWEST_INTERRUPT_PRIORITY << (8 - configPRIO_BITS) ) |
#define configLIBRARY_LOWEST_INTERRUPT_PRIORITY 0x07 |
#define configLIBRARY_MAX_SYSCALL_INTERRUPT_PRIORITY 4 |
#define configMAX_CO_ROUTINE_PRIORITIES ( 2 ) |
#define configMAX_PRIORITIES ( 5 ) |
#define configMAX_SYSCALL_INTERRUPT_PRIORITY ( configLIBRARY_MAX_SYSCALL_INTERRUPT_PRIORITY << (8 - configPRIO_BITS) ) |
#define configMAX_TASK_NAME_LEN ( 10 ) |
Referenced by prvInitialiseNewTask(), and prvWriteNameToBuffer().
#define configMINIMAL_STACK_SIZE ( ( unsigned short ) 130 ) |
Referenced by vTaskStartScheduler().
#define configPRIO_BITS 3 /* 7 priority levels */ |
#define configQUEUE_REGISTRY_SIZE 8 |
Referenced by pcQueueGetName(), vQueueAddToRegistry(), and vQueueUnregisterQueue().
#define configTICK_RATE_HZ ( 1000 ) |
#define configTIMER_QUEUE_LENGTH 5 |
Referenced by prvCheckForValidListAndQueue().
#define configTIMER_TASK_PRIORITY ( configMAX_PRIORITIES - 1 ) |
Referenced by prvCheckForValidListAndQueue().
#define configTIMER_TASK_STACK_DEPTH ( configMINIMAL_STACK_SIZE * 2 ) |
Referenced by prvCheckForValidListAndQueue().
#define configTOTAL_HEAP_SIZE ( ( size_t ) ( 46 * 1024 ) ) |
#define configUSE_16_BIT_TICKS 0 |
#define configUSE_APPLICATION_TASK_TAG 0 |
#define configUSE_CO_ROUTINES 0 |
#define configUSE_COUNTING_SEMAPHORES 1 |
#define configUSE_IDLE_HOOK 0 |
#define configUSE_MALLOC_FAILED_HOOK 1 |
#define configUSE_MUTEXES 1 |
#define configUSE_PORT_OPTIMISED_TASK_SELECTION 1 |
#define configUSE_PREEMPTION 1 |
#define configUSE_QUEUE_SETS 1 |
#define configUSE_RECURSIVE_MUTEXES 1 |
#define configUSE_STATS_FORMATTING_FUNCTIONS 1 |
#define configUSE_TICK_HOOK 1 |
#define configUSE_TICKLESS_IDLE 0 |
#define configUSE_TIMERS 1 |
#define configUSE_TRACE_FACILITY 1 |
#define INCLUDE_eTaskGetState 1 |
#define INCLUDE_uxTaskPriorityGet 1 |
#define INCLUDE_vTaskCleanUpResources 1 |
#define INCLUDE_vTaskDelay 1 |
#define INCLUDE_vTaskDelayUntil 1 |
#define INCLUDE_vTaskDelete 1 |
#define INCLUDE_vTaskPrioritySet 1 |
#define INCLUDE_vTaskSuspend 1 |
#define INCLUDE_xTimerPendFunctionCall 1 |
#define vPortSVCHandler SVC_Handler |
#define xPortPendSVHandler PendSV_Handler |
#define xPortSysTickHandler SysTick_Handler |