#include <croutine.h>
Data Fields | |
crCOROUTINE_CODE | pxCoRoutineFunction |
UBaseType_t | uxIndex |
UBaseType_t | uxPriority |
uint16_t | uxState |
ListItem_t | xEventListItem |
ListItem_t | xGenericListItem |
crCOROUTINE_CODE corCoRoutineControlBlock::pxCoRoutineFunction |
UBaseType_t corCoRoutineControlBlock::uxIndex |
UBaseType_t corCoRoutineControlBlock::uxPriority |
uint16_t corCoRoutineControlBlock::uxState |
ListItem_t corCoRoutineControlBlock::xEventListItem |
ListItem_t corCoRoutineControlBlock::xGenericListItem |