#include <uart.h>
Data Fields | |
uint8_t | clk_div |
enum uart_optical_duty_cycle | duty |
bool | rx_filter |
bool | rx_inverted |
enum uart_optical_cmp_threshold | threshold |
bool | tx_inverted |
uint8_t uart_config_optical::clk_div |
Referenced by uart_config_optical_interface().
enum uart_optical_duty_cycle uart_config_optical::duty |
Referenced by uart_config_optical_interface().
bool uart_config_optical::rx_filter |
Referenced by uart_config_optical_interface().
bool uart_config_optical::rx_inverted |
Referenced by uart_config_optical_interface().
enum uart_optical_cmp_threshold uart_config_optical::threshold |
Referenced by uart_config_optical_interface().
bool uart_config_optical::tx_inverted |
Referenced by uart_config_optical_interface().