Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCcorCoRoutineControlBlock
oCfreertos_dma_tx_control
oCfreertos_pdc_rx_control
oCfreertos_peripheral_optionsDefine the behaviour of FreeRTOS ASF read and write functions for a peripheral
oCfreertos_peripheral_parameters
oCgenclk_configHardware representation of a set of generic clock parameters
oCHeapRegion
oCpdc_packetPDC data packet for transfer
oCpll_configHardware-specific representation of PLL configuration
oCQUEUE_REGISTRY_ITEM
oCQueueDefinition
oCs_interrupt_sourceDescribes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler
oCsam_uart_optOption list for UART peripheral initialization
oCsam_usart_opt_t
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtest_caseA test case
oCtest_suiteA test suite
oCtmrCallbackParameters
oCtmrTimerControl
oCtmrTimerParameters
oCtmrTimerQueueMessage
oCtskTaskControlBlock
oCuart_config_optical
oCuart_rs232_optionsInput parameters when initializing RS232 and similar modes
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_opt_t
oCusart_spi_opt_t
oCxEventGroupDefinition
oCxLIST
oCxLIST_ITEM
oCxMEMORY_REGION
oCxMINI_LIST_ITEM
oCxSTATIC_EVENT_GROUP
oCxSTATIC_LIST
oCxSTATIC_LIST_ITEM
oCxSTATIC_MINI_LIST_ITEM
oCxSTATIC_QUEUE
oCxSTATIC_STREAM_BUFFER
oCxSTATIC_TCB
oCxSTATIC_TIMER
oCxSTREAM_BUFFER
oCxTASK_PARAMETERS
oCxTASK_STATUS
\CxTIME_OUT