Microchip® Advanced Software Framework

memories_initialization.h File Reference

Declaration of memory initialization function used by FatFS example.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <string.h>

Functions

void memories_initialization (void)
 Initialize the memories used by examples. More...
 

void memories_initialization ( void  )

Initialize the memories used by examples.

References at45dbx_init(), at45dbx_mem_check(), pmc_enable_periph_clk(), and sysclk_get_cpu_hz().

Referenced by main().