Macros | |
#define | _CODE_PAGE 850 |
#define | _FFCONF 6502 /* Revision ID */ |
#define | _FS_MINIMIZE 0 /* 0 to 3 */ |
#define | _FS_READONLY 0 /* 0:Read/Write or 1:Read only */ |
#define | _FS_REENTRANT 0 /* 0:Disable or 1:Enable */ |
#define | _FS_RPATH 0 /* 0 to 2 */ |
#define | _FS_SHARE 0 /* 0:Disable or >=1:Enable */ |
#define | _FS_TIMEOUT 1000 /* Timeout period in unit of time ticks */ |
#define | _FS_TINY 0 /* 0:Normal or 1:Tiny */ |
#define | _LFN_UNICODE 0 /* 0:ANSI/OEM or 1:Unicode */ |
#define | _MAX_LFN 255 /* Maximum LFN length to handle (12 to 255) */ |
#define | _MAX_SS 512 /* 512, 1024, 2048 or 4096 */ |
#define | _MULTI_PARTITION 0 /* 0:Single partition, 1/2:Enable multiple partition */ |
#define | _SYNC_t HANDLE /* O/S dependent type of sync object. e.g. HANDLE, OS_EVENT*, ID and etc.. */ |
#define | _USE_ERASE 0 /* 0:Disable or 1:Enable */ |
#define | _USE_FASTSEEK 0 /* 0:Disable or 1:Enable */ |
#define | _USE_FORWARD 0 /* 0:Disable or 1:Enable */ |
#define | _USE_LFN 2 /* 0 to 3 */ |
#define | _USE_MKFS 1 /* 0:Disable or 1:Enable */ |
#define | _USE_STRFUNC 0 /* 0:Disable or 1-2:Enable */ |
#define | _VOLUMES 1 |
#define | _WORD_ACCESS 0 /* 0 or 1 */ |
#define _CODE_PAGE 850 |
#define _FFCONF 6502 /* Revision ID */ |
#define _FS_MINIMIZE 0 /* 0 to 3 */ |
#define _FS_READONLY 0 /* 0:Read/Write or 1:Read only */ |
Referenced by chk_mounted(), and f_lseek().
#define _FS_REENTRANT 0 /* 0:Disable or 1:Enable */ |
#define _FS_RPATH 0 /* 0 to 2 */ |
Referenced by dir_read(), dir_register(), f_chmod(), f_mkdir(), f_rename(), f_unlink(), f_utime(), and follow_path().
#define _FS_SHARE 0 /* 0:Disable or >=1:Enable */ |
#define _FS_TIMEOUT 1000 /* Timeout period in unit of time ticks */ |
#define _FS_TINY 0 /* 0:Normal or 1:Tiny */ |
#define _LFN_UNICODE 0 /* 0:ANSI/OEM or 1:Unicode */ |
#define _MAX_LFN 255 /* Maximum LFN length to handle (12 to 255) */ |
Referenced by cmp_lfn(), create_name(), pick_lfn(), and scan_files().
#define _MAX_SS 512 /* 512, 1024, 2048 or 4096 */ |
Referenced by f_mkfs().
#define _MULTI_PARTITION 0 /* 0:Single partition, 1/2:Enable multiple partition */ |
Referenced by f_mkfs().
#define _SYNC_t HANDLE /* O/S dependent type of sync object. e.g. HANDLE, OS_EVENT*, ID and etc.. */ |
#define _USE_ERASE 0 /* 0:Disable or 1:Enable */ |
#define _USE_FASTSEEK 0 /* 0:Disable or 1:Enable */ |
#define _USE_FORWARD 0 /* 0:Disable or 1:Enable */ |
#define _USE_LFN 2 /* 0 to 3 */ |
Referenced by get_fileinfo().
#define _USE_MKFS 1 /* 0:Disable or 1:Enable */ |
#define _USE_STRFUNC 0 /* 0:Disable or 1-2:Enable */ |
#define _VOLUMES 1 |
Referenced by chk_mounted(), f_mkfs(), and f_mount().
#define _WORD_ACCESS 0 /* 0 or 1 */ |