Microchip® Advanced Software Framework

memories_initialization_sam0.c File Reference

Initialization of memories (SAM0)

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include "conf_board.h"
#include "conf_access.h"
#include "memories_initialization.h"

Functions

void memories_initialization (void)
 Initialize the memories used by examples. More...
 
static void sdmmc_mem_init (uint32_t wait_loop)
 

void memories_initialization ( void  )

Initialize the memories used by examples.

References sdmmc_mem_init().

Referenced by main().

static void sdmmc_mem_init ( uint32_t  wait_loop)
static