SD/MMC stack configuration file.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | SD_MMC_0_CD_DETECT_VALUE 0 |
#define | SD_MMC_0_CD_GPIO (EXT3_PIN_10) |
#define | SD_MMC_CS EXT3_PIN_15 |
#define | SD_MMC_SPI EXT3_SPI_MODULE |
Select the SPI module SD/MMC is connected to. More... | |
#define | SD_MMC_SPI_MAX_CLOCK 10000000 |
#define | SD_MMC_SPI_MEM_CNT 1 |
#define | SD_MMC_SPI_MODE |
#define | SD_MMC_SPI_PINMUX_PAD0 EXT3_SPI_SERCOM_PINMUX_PAD0 |
#define | SD_MMC_SPI_PINMUX_PAD1 EXT3_SPI_SERCOM_PINMUX_PAD1 |
#define | SD_MMC_SPI_PINMUX_PAD2 EXT3_SPI_SERCOM_PINMUX_PAD2 |
#define | SD_MMC_SPI_PINMUX_PAD3 EXT3_SPI_SERCOM_PINMUX_PAD3 |
#define | SD_MMC_SPI_PINMUX_SETTING EXT3_SPI_SERCOM_MUX_SETTING |
#define | SD_MMC_SPI_SOURCE_CLOCK GCLK_GENERATOR_0 |
#define SD_MMC_0_CD_DETECT_VALUE 0 |
Referenced by sd_mmc_select_slot().
#define SD_MMC_0_CD_GPIO (EXT3_PIN_10) |
Referenced by sd_mmc_spi_init().
#define SD_MMC_CS EXT3_PIN_15 |
#define SD_MMC_SPI EXT3_SPI_MODULE |
Select the SPI module SD/MMC is connected to.
Referenced by sd_mmc_spi_init().
#define SD_MMC_SPI_MAX_CLOCK 10000000 |
Referenced by sd_mmc_spi_select_device().
#define SD_MMC_SPI_MEM_CNT 1 |
#define SD_MMC_SPI_MODE |
#define SD_MMC_SPI_PINMUX_PAD0 EXT3_SPI_SERCOM_PINMUX_PAD0 |
Referenced by sd_mmc_spi_init().
#define SD_MMC_SPI_PINMUX_PAD1 EXT3_SPI_SERCOM_PINMUX_PAD1 |
Referenced by sd_mmc_spi_init().
#define SD_MMC_SPI_PINMUX_PAD2 EXT3_SPI_SERCOM_PINMUX_PAD2 |
Referenced by sd_mmc_spi_init().
#define SD_MMC_SPI_PINMUX_PAD3 EXT3_SPI_SERCOM_PINMUX_PAD3 |
Referenced by sd_mmc_spi_init().
#define SD_MMC_SPI_PINMUX_SETTING EXT3_SPI_SERCOM_MUX_SETTING |
Referenced by sd_mmc_spi_init().
#define SD_MMC_SPI_SOURCE_CLOCK GCLK_GENERATOR_0 |
Referenced by sd_mmc_spi_init().