Files | |
file | conf_access.h |
Memory access control configuration file. | |
file | conf_at45dbx.h |
Example specific AT45DBX configuration file. | |
file | conf_board.h |
Custom board configuration. | |
file | conf_clock.h |
Example specific clock configuration file. | |
file | conf_fatfs.h |
file | conf_rtc32.h |
RTC32 configuration. | |
file | conf_sleepmgr.h |
Chip-specific sleep manager configuration. | |
file | conf_spi_master.h |
Example specific SPI Master configuration file. | |
file | conf_usart_serial.h |
USART Serial configuration. | |
file | conf_usart_spi.h |
Example specific USART SPI configuration file. | |