Microchip® Advanced Software Framework

conf_virtual_mem.h File Reference

Virtual memory configuration file.

This file contains the possible external configuration of the Virtual Memory.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define VMEM_NB_SECTOR   128 /* Internal RAM 64KB (should > 20KB or PC can not format it) */
 

#define VMEM_NB_SECTOR   128 /* Internal RAM 64KB (should > 20KB or PC can not format it) */