Typedefs | |
typedef unsigned char | BYTE |
typedef char | CHAR |
typedef unsigned long | DWORD |
typedef int | INT |
typedef long | LONG |
typedef short | SHORT |
typedef unsigned char | UCHAR |
typedef unsigned int | UINT |
typedef unsigned long | ULONG |
typedef unsigned short | USHORT |
typedef unsigned short | WCHAR |
typedef unsigned short | WORD |
typedef unsigned char BYTE |
typedef char CHAR |
typedef unsigned long DWORD |
typedef int INT |
typedef long LONG |
typedef short SHORT |
typedef unsigned char UCHAR |
typedef unsigned int UINT |
typedef unsigned long ULONG |
typedef unsigned short USHORT |
typedef unsigned short WCHAR |
typedef unsigned short WORD |