Microchip® Advanced Software Framework

Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers.

#include <compiler.h>

Data Fields

const volatile S16s16ptr
 
const volatile S32s32ptr
 
const volatile S64s64ptr
 
const volatile S8s8ptr
 
const volatile U16u16ptr
 
const volatile U32u32ptr
 
const volatile U64u64ptr
 
const volatile U8u8ptr
 

const volatile S16* StructCVPtr::s16ptr
const volatile S32* StructCVPtr::s32ptr
const volatile S64* StructCVPtr::s64ptr
const volatile S8* StructCVPtr::s8ptr
const volatile U16* StructCVPtr::u16ptr
const volatile U32* StructCVPtr::u32ptr
const volatile U64* StructCVPtr::u64ptr
const volatile U8* StructCVPtr::u8ptr