Microchip® Advanced Software Framework

conf_rtc.h File Reference

RTC configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_RTC_COMPARE_INT_LEVEL   RTC_COMPINTLVL_LO_gc
 
#define CONFIG_RTC_OVERFLOW_INT_LEVEL   RTC_OVFINTLVL_LO_gc
 
#define CONFIG_RTC_PRESCALER   RTC_PRESCALER_DIV1024_gc
 

#define CONFIG_RTC_COMPARE_INT_LEVEL   RTC_COMPINTLVL_LO_gc
#define CONFIG_RTC_OVERFLOW_INT_LEVEL   RTC_OVFINTLVL_LO_gc
#define CONFIG_RTC_PRESCALER   RTC_PRESCALER_DIV1024_gc

Referenced by rtc_init(), and rtc_set_time().