Virtual memory configuration file.
This file contains the possible external configuration of the AT45DBX.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "conf_board.h"
Macros | |
#define | VMEM_ADDRESS BOARD_EBI_SDRAM_BASE |
#define | VMEM_NB_SECTOR 128 |
Size of Virtual Memory on internal RAM (unit 512B) More... | |
#define VMEM_ADDRESS BOARD_EBI_SDRAM_BASE |
#define VMEM_NB_SECTOR 128 |
Size of Virtual Memory on internal RAM (unit 512B)
Referenced by virtual_mem_2_ram(), virtual_ram_2_mem(), and virtual_read_capacity().