Graphic library example application.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | GAP (STEP + SPACING) |
#define | LANDSCAPE_MODE |
#define | SPACING 10 |
#define | STEP 20 |
Functions | |
int | main (void) |
main example code More... | |
Variables | |
const gfx_color_t | color_table [] |
const char | example_string [] = "Atmel Graphical Library GFX Service Test" |
#define LANDSCAPE_MODE |
#define SPACING 10 |
Referenced by main().
#define STEP 20 |
Referenced by main().
int main | ( | void | ) |
main example code
The main function will draw all the graphic primitives from the graphic library on a line from left to right (incrementing x) and repeat this from bottom to top with varying colors (incrementing y). Below the figures it draws the Atmel logo centered on the screen.
References atmel_logo, board_init(), color_table, example_string, GAP, gfx_color(), GFX_COLOR_RED, GFX_COLOR_TRANSPARENT, GFX_COLOR_WHITE, gfx_draw_bitmap(), gfx_draw_circle, gfx_draw_filled_circle, gfx_draw_filled_rect, gfx_draw_horizontal_line, gfx_draw_line, gfx_draw_pixel(), gfx_draw_rect, gfx_draw_string_aligned(), gfx_draw_vertical_line, GFX_FLIP_Y, gfx_get_height(), gfx_get_width(), gfx_init, gfx_set_orientation(), GFX_SWITCH_XY, GFX_WHOLE, gfx_bitmap::height, smiley, SPACING, STEP, sysclk_init(), sysfont, TEXT_ALIGN_LEFT, TEXT_POS_CENTER_X, and gfx_bitmap::width.
const gfx_color_t color_table[] |
Referenced by main().
const char example_string[] = "Atmel Graphical Library GFX Service Test" |
Referenced by main().