Graphic service settings for the 90-00028-A0 panel using the ILI9488 display controller.
This files includes the correct header files for the graphics service
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
gfx_coord_t | gfx_height |
Current height of screen. More... | |
gfx_coord_t | gfx_width |
Current width of screen. More... | |
gfx_coord_t | gfx_min_x |
Minimum X of current clipping region. More... | |
gfx_coord_t | gfx_min_y |
Maximum Y of current clipping region. More... | |
gfx_coord_t | gfx_max_x |
Minimum X of current clipping region. More... | |
gfx_coord_t | gfx_max_y |
Maximum Y of current clipping region. More... | |
void | gfx_ili9488_set_orientation (uint8_t flags) |
Set display orientation. More... | |
gfx_color_t | gfx_ili9488_color (uint8_t r, uint8_t g, uint8_t b) |
Generate native color value from R/G/B values. More... | |
gfx_color_t | gfx_ili9488_get_pixel (gfx_coord_t x, gfx_coord_t y) |
Get the color of a pixel on the display. More... | |
void | gfx_ili9488_draw_pixel (gfx_coord_t x, gfx_coord_t y, gfx_color_t color) |
Draw a single pixel on the screen. More... | |
void | gfx_ili9488_draw_line_pixel (gfx_coord_t x, gfx_coord_t y, gfx_color_t color) |
Draw a single pixel on the screen. More... | |
void | gfx_ili9488_init (void) |
Initialize the ili9488 display controller. More... | |