![]() | Low-level driver for the ILI9488 LCD controller |
![]() | See Quickstart guide for SAM SPI driver |
![]() | |
![]() | |
![]() | |
![]() ![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() | Compiler abstraction layer and code utilities for AT91SAM |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This service provides an interface to drawing graphics on a graphical display |
![]() ![]() | This is hardware specific configuration that configures the graphical service for use with the ILI9488 display controller and the 90-00028-A0 display |
![]() ![]() | This is a library of generic implementations of various graphics primitives |
![]() ![]() | This modules provides functionality for outputting a font to a display |
![]() ![]() ![]() | The system font objects are globally available for a graphical application |
![]() | This is the common API for SPI interface |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management |
![]() | This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service |
![]() | See Quick start guide for the common IOPORT service |
![]() | This is the common API for GPIO |